WIKA

Thermowell wake frequency calculation according to ASME PTC 19.3 TW-2016

Sales contact

1-888-945-2872

WIKA, member of the ASME workgroup "Performance Test Code PTC 19.3", presents the new online thermowell calculation software.

The Excel version of the wake frequency calculation in accordance with ASME PTC 19.3 TW-2016, which has proven itself for over 20 years, has been made fit for the future. The increased security requirements of external users make it more difficult to use third-party software with VBA macros for fear of malware. The new online version of the successful WIKA software solves this problem.

Simple, self-explanatory handling, a clear front-end and the implementation of all necessary functions are features of the new online program.

Basically, the online program is divided into two parts. On the one hand, there is a freely available version with a functionality limited to the essentials for the calculation of a single thermowell (single calculation). On the other hand, after registration and verification of the user, the full version of the wake frequency calculation is available, which enables the simultaneous calculation of any number of thermowells (multiple calculation).