WIKA

Furnace Comprehensive Monitoring Program

Infrared scanning is a reliable and nonintrusive way to make sure that industrial furnaces, critical heaters, and other processing units are operating as efficiently and safely as possible.

IR scanning supplements continuous monitoring

Tubeskin thermocouples (TSTCs) continuously monitor the temperature of furnace tubes, allowing operators to run heaters as close as possible to the tubes’ metallurgical limit in order to maximize production. However, with hundreds of tubes in a process unit, it is not economically viable to monitor every point.

Thermal imaging enables operators to get a complete temperature profile of the furnace, complementing the continuous monitoring that TSTCs provide. Our advanced IR cameras and software are able to detect issues that mounted temperature sensors might miss, such as:

• Hotspots

• Heat flux imbalances

• Tramp air ingress

• Malfunctioning burners

• Fouling in furnace tubes

Furnace Comprehensive Monitoring Program, a comprehensive service for optimal furnace performance

The more data you have about your critical heaters, the better you can make informed decisions that maximize their efficiency and production. That is why WIKA USA offers the Furnace Comprehensive Monitoring Program, a service that encompasses not just infrared scanning, but also in-depth data analysis and custom advisory so that you can enhance throughput, extend run lengths, and prevent unscheduled shutdowns.

The Furnace Comprehensive Monitoring Program comes in three tiers to suit your needs:

1. Basic Package: IR scanning + one-time equipment health check

2. Annual Service Plan: sequenced IR scanning + analysis and monitoring of critical furnaces

3. Advanced Analysis & Troubleshooting: IR scanning + diagnostics and problem-solving of fired heaters


Download this technical bulletin for more details about our Furnace Comprehensive Monitoring Program, and contact the temperature specialists at WIKA USA for more information about how thermal imaging and comprehensive furnace monitoring can boost performance and safety.

Locations × Europe Asia North America Africa Latin America Oceania
Locations
Minimise selection
Location Latin America
Location Latin America
Location Asia
Location Asia
Location Africa
Location Africa
Location Oceania
Location Oceania
Location North America
Location North America
Download

Download