Nominal size
1 ½", 2"
Accuracy class
NS 1 ½": Grade B per ASME B40.1
NS 2": Grade A per ASME B40.1
Scale ranges
0 ... 1 to 0 ... 400 bar (0 ... 15 to 0 ... 6,000 psi)
or all other equivalent vacuum or combined pressure and vacuum ranges
Pressure limitation
Steady: 3/4 x full scale value
Fluctuating: 2/3 x full scale value
Short time: Full scale value
Permissible temperature
Ambient: -40°C ... +60°C
Medium: +100°C maximum
Temperature effect
When the temperature of the measuring system deviates
from the reference temperature (+20°C):
max. ±0.4 %/10 K of full scale value
Ingress protection
IP 54 per EN 60529 / lEC 529