WIKA ا

Portable temperature calibrators

Efficient calibration with temperature calibrators from WIKA

Portable temperature calibrators (dry-well calibrators) are electronic controllers which automatically, quickly and dryly supply a temperature. Due to the high reliability, accuracy and simple operation, portable temperature calibrators are particularly suitable as a factory/working standard for the automatic testing and/or calibration of temperature measuring instruments of all types.
FAQ
FAQ

What does radial gradient mean?

Temperature difference between the individual bores of an insert.

What is an axial gradient?

Temperature difference/temperature gradient from the bottom – maximum immersion depth – to the top - surface of the calibrator.