English
WIKA ا
Model GCS-1

Gas cylinder scale

Sales contact
Please select ...
DetailsDownloadsStandard articlesConfigurator

Applications

  • Level measurement of liquid gases in gas cabinets and gas distribution systems
  • Level measurement in chemical delivery systems
  • Industrial weight measurement

Special Features

  • High overload protection up to 400 %
  • 0.1 % FS Accuracy
  • Meets the highest EMC requirements
  • Measuring ranges 0 ... 27.22 kg to 0 ... 136.08 kg [0 ... 60 lbs to 0 ... 300 lbs]
  • High ingress protection, IP65, for outdoor use and processes with high condensation

Description

The model GCS-1 gas cylinder scale has been designed for indoor and outdoor use in gas cabinets or gas containers.

Due to its high ingress protection of IP65, there is no concern with using the gas cylinder scale for gas cylinders with heavy condensation.

The robust and compact design features high accuracy and temperature stability, meeting the requirements of the semiconductor industry.

The gas cylinder scale meets the highest overload and EMC requirements in order to ensure safe, error-free and accurate operation.