- Submersible pressure sensor for superior applications
Model LF-1
LM 40.04
- Electronic pressure switch with display for sanitary applications
Model PSA-31
PE 81.85
- Digital temperature transmitter, universally programmable, head and rail mounting
Model T12
TE 12.03
- Bimetal thermometer, industrial series
Model 53
TM 53.01
- Digital limit switch
Model EGS80
AC 50.01
- Transmitter for density, temperature and pressure of SF6 gas, with Modbus® output
Model GDT-20
SP 60.09
- Gas density switch for medium voltage
Model GDS-MV
SP 60.32
- Precision thermometer
Model CTR2000
CT 60.10
- Ventilation duct sensor for relative humidity and temperature
Model A2G-70
TE 62.91
- Mini temperature switch, stainless steel switch enclosure
Model TXS
TV 31.70
- Bimetal thermometer, process version per ASME B40.200
Model TG53
TM 53.02
- Ventilation duct sensor for CO2 and temperature
Model A2G-85
SP 69.07
- Bimetal thermometer with Pt100 electrical output signal, stainless steel version
Model 54_twintemp
TV 15.01
- Diaphragm seal pressure system in PFA or PTFE with pressure gauge
Model Hydra-Gauge
SP 99.20
- Intrinsically safe pressure transmitter For applications in hazardous areas
Models IS-20-F, IS-20-S, IS-21-F, IS-21-S
PE 81.50
- Resistance thermometer for sanitary applications, exchangeable sensor
Model TR22-A
TE 60.22
- Control panel with integrated room sensor
Model A2G-200
SP 69.12
- Pressure gauge per EN 837-1 with mounted diaphragm seal With threaded connection, welded design
Model DSS34M
DS 95.15
- Bourdon tube pressure gauge, stainless steel, high pressure, safety version, NS 160
Models 222.30, 223.30
PM 02.09
- Digital indicator with multi-function input, for panel mounting
Model DI32-1
AC 80.13
- Indoor/outdoor resistance thermometer
Model TR60
TE 60.60
- Compact temperature switch, for the process industry
Model TCS
TV 31.64
- Flexible multipoint thermometer, Flex-R
Model TC96-R
TE 70.10
- For SF₆ gas-filled equipment during operation
Model GAD-2000
SP 63.14
- Portable SF6 transfer unit
Model GTU-10
SP 63.07
- Cable thermocouple
Model TC40
TE 65.40
- Pressure transmitters for low pressures and differential pressures
Model DP-10
PE 81.06
- Gas density monitor with reference chamber
Model GDM-RC-100
SP 60.27
- Multi-functional precision thermometer
Model CTR3000
CT 60.15
- Measuring insert for process resistance thermometer
Model TR12-A
TE 60.16
- Bourdon Tube Pressure Gauge, For Clean Dry Air Applications
Model 131.15
PM 01.07
- Differential pressure gauge, Cryo Gauge, copper alloy or stainless steel, NS 100
Models 712.15.100, 732.15.100
PM 07.29
- Cable resistance thermometer for shipbuilding industry with bayonet coupling
Model TR195
TE 69.10
- Bourdon tube pressure gauge, copper alloy, panel mounting series
Models 111.16, 111.26
PM 01.10
- Dive depth gauge, for scuba diving
Model 616.06.050
PM 06.13
- Pressure sensor for highest pressure applications up to 15,000 bar [217,500 psi]
Model HP-2
PE 81.53
- Leak tight connection, protecting cap
Model GLTC30
SP 61.04
- Absolute pressure gauge, stainless steel, high overload safety
Models 532.52, 532.53, 532.54
PM 05.02
- Air flow meter for ventilation and air-conditioning
Model A2G-25
SP 69.04
- Gas recovery bag
Model GA45
SP 62.08
- Bourdon tube pressure gauge with output signal, stainless steel case, NS 50 and 63
Model PGT21
PV 11.03
- Diaphragm pressure gauge, grey cast iron case
Models 422.12, 423.12
PM 04.02
- Ultra high purity transduce, for applications in hazardous areas, Ex nA ic
Models WUC-10, WUC-15, WUC-16
PE 87.06
- OEM pressure transducer with high accuracy
Models TIS-20, TIS-21
PE 81.68
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with threaded connection, threaded design
Model DSS10M
DS 95.01
- Bourdon tube pressure gauge, copper alloy, for welding, cutting and allied processes
Models 111.11, 111.31
PM 01.03
- Miniature tension/compression force transducer up to 2,000 N
Model F2808
FO 51.68
- Gas density monitor with calibration valve for recalibration
Model GDM-100-CV
SP 60.24
- Miniature multipoint thermocouple
Model TC96-M
TE 70.14
- Capsule pressure gauge, copper alloy or stainless steel, Process Gauge, safety version per ASME B40.100
Models 612.34, 632.34, 633.34
PM 06.07
- Diaphragm seal with flange connection, with internal diaphragm, threaded design, high-pressure version
Model 990.16
DS 99.08
- Magnetostrictive level transmitter, high-resolution measurement principle, compact design
Model FLM-CA
LM 20.04
- Differential pressure gauge
Model A2G-10
PM 07.40
- Insertion thermometer with connection lead
Model TF45
TE 67.15
- Gas-actuated thermometer with switch contacts, stainless steel version
Model TGS73
TV 27.01
- Differential pressure sensor for ventilation and air-conditioning
Model A2G-50
PE 88.02
- Float for bypass level indicators
Model BFT
- Air velocity meter
Model A2G-20
SP 69.06
- Hand-held thermometer, industrial version
Models CTH6300, CTH63I0
CT 51.05
- Bourdon tube pressure gauge, UHP, stainless steel series, NS 2''
Model 230.15
PM 02.20
- High-speed pressure sensor
Model CPT6140
CT 25.11
- Bimetal temperature switch for switching voltages up to 48 V
Model TFS35
TV 35.01
- Measuring probe, for ventilation and air-conditioning
Model A2G-FM
SP 69.10
- Standard platinum resistance thermometer (SPRT)
Model CTP5000
CT 61.25
- OEM float switch, miniature design, horizontal installation
Model RLS-8000
LM 50.12
- Pressure switch, heavy-duty version, TPST
Model PSM-530
PV 35.02
- Druckmittlersystem aus PFA oder PTFE mit elektronischem Ausgangssignal
Model Hydra-Sensor
SP 99.21
- Precision pressure measuring instrument, Premium version
Model CPG2500
CT 25.02
- Industrial pressure controller
Model CPC4000
CT 27.40
- Emission monitor for SF6 gas and oxygen
Model GA38
SP 62.15
- Diaphragm seal with flange connection, with internal diaphragm, threaded design, large working volume
Model 990.41
DS 99.32
- Expansion thermometer with microswitch, stainless steel version
Model 70-8xx
TV 28.01
- Field indicator for current loops with HART® communication
Models DIH50, DIH52
AC 80.10
- Absolute pressure gauge with output signal, for the process industry, NS 100 and 160
Models APGT43.100, APGT43.160
PV 15.02
- Gas Filling Unit, Full-Size Indoor
Model GFU25
SP 63.06
- Expansion thermometer, stainless steel version
Model 70
TM 81.01
- Superior pressure transmitter for general industrial applications
Model S-20
PE 81.61
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with process connection per Svensk Standard SS 1145, for food
Model DSS19F
DS 95.21
- Diaphragm monitoring system with threaded connection, for the chemical and petrochemical industries
Model DMS34
DS 95.18
- Absolute pressure switch, flameproof enclosure Ex d
Models APA, APA10
PV 35.48
- Programming unit for temperature transmitters and resistance thermometers
Model PU-548
AC 80.18
- Temperature controller with digital indicator, panel design
Model SC58
AC 85.24
- Thermocouple for flue gas temperature measurements with protection tube model TW81
Model TC81
TE 65.81
- Bourdon tube pressure gauge with switch contacts, stainless steel case, NS 100 and 160
Models PGS21.100, PGS21.160
PV 22.01
- SF6 gas IR-Leak HS
Model GA18
SP 62.09
- Differential pressure gauge with Bourdon tube, parallel entry, measuring system stainless steel, NS 80, 100
Models 732.18, 733.18
PM 07.03
- Magnetic display for bypass level indicators
Model BMD
- Differential pressure gauge with output signal, for the process industry, all-metal media chamber
Models DPGT43.100, DPGT43.160
PV 17.05
- Resistance thermometer for flue gas temperature measurements with thermowell model TW81
Model TR81
TE 60.81
- Temperature multi-function calibrator
Model CTM9100-150
CT 41.40
- Resistance thermometer for an additional thermowell
Model TR10-E
TE 60.05
- Measuring insert for high-temperature thermocouple
Model TC85
TE 66.85
- Basic version
Model CPT6020
CT 25.13
- Instrument mounting bracket
Model 910.16
AC 09.07
- Expansion thermometer
Model IFC
TM 80.01
- Pressure Gauge with mounted Diaphragm Seal
Model 232.35
SP 99.25
- OEM compact pressure switch, basic version
Model PSM06
PV 34.86
- Pressure switch electronic, sterile process technology
Model PSA-21
PE 81.84
- Pneumatic high-pressure controller
Model CPC7000
CT 27.63
- Differential pressure balance
Model CPB5000DP
CT 31.52
- Accessories for diaphragm seals, block flange and saddle flange
Models 910.19, 910.20, 910.23
AC 91.01
- Portable pressure calibrator
Model CPH7600
CT 17.01
- Diaphragm monitoring system with flange connection, for the chemical and petrochemical industries
Model DMS27
DS 95.23
- Bourdon tube pressure gauge, stainless steel, for highest pressure applications to 6,000 bar, heavy-duty version
Model PG23HP-P
PM 02.29
- Pressure balance, differential pressure version
Model CPB5600DP
CT 31.56
- For gas density, temperature and pressure of insulating gases, with Modbus® or analogue 4 ... 20 mA signal
Model GD-20
SP 60.77
- Bimetal thermomanomete for pressure and temperature measurement
Models 100.0x, 100.1x
PM 01.23
- Thermocouple for additional thermowell, flameproof enclosure (Ex d)
Model TC10-L
TE 65.12
- Hydraulic compression force transducer, clamping force test instrument up to 500 kN
Model F1136
FO 52.27
- Diaphragm seal with flange connection, for the pulp and paper industry
Model 990.23
DS 99.34
- Pneumatic service kit
Model CPG-KITP
CT 93.01
- Standard thermometer
Models CTP2000, CTP9000
CT 61.10
- Threaded thermocouple, miniature design
Model TC10-D
TE 65.04
- Analysis instrument for determining the concentration of SF6 gas
Model GA50
SP 62.10
- Differential pressure gauge with output signal, with integrated working pressure indication (DELTA-trans)
Model DPGT40
PV 17.19
- Pressure transmitter for shipbuilding industry, intrinsically safe (ATEX, FM, CSA)
Models IS-20-F, IS-20-S, IS-21-F, IS-21-S
PE 81.52
- Differential pressure switch, flameproof enclosure Ex d
Models DA, DA10
PV 35.43
- Pressure sensor for medical gases
Model MG-1
PE 81.44
- Wire rope force transducer up to 40 t
Model F9204
FO 51.25
- Precision pressure transmitter
Models P-10, P-11
PE 81.32
- Ball valve, process and instrument version
Model BV
AC 09.28
- Process transmitter with welded metallic measuring cell
Models IPT-20, IPT-21
PE 86.06
- Portable pressure calibrator
Model CPH7650
CT 17.02
- Inclined tube manometer, for ventilation and air-conditioning
Model A2G-30
PM 07.41
- Capsule pressure gauge, copper alloy, plastic case, NS 50 and 63
Model 611.13
PM 06.12
- Capsule pressure gauge, copper alloy or stainless steel, edgewise panel design
Models 614.11, 634.11
PM 06.05
- OEM compact pressure switch, miniature format
Model PSM04
PV 34.84
- Digital Temperature Transmitter for PROFIBUS PA, Head Mounting
Model T42.10
TE 42.01
- Syphons and connecting pipes for pressure measuring instruments
Model 910.15
AC 09.06
- Flush diaphragm pressure gauge, stainless steel, for sanitary applications
Model 432.55
PM 04.09
- Differential pressure switch, for very low setting ranges
Model DW03UN
PV 35.50
- Machine glass thermometer, V-Form
Model 32
TM 32.02
- Gas-actuated thermometer, highly vibration resistant, stainless steel version
Model 75
TM 75.01
- Gas-actuated combi-thermometer with Pt100 electrical output signal, stainless steel version
Model 76
TV 17.01
- Gas-actuated thermometer with electrical output signal, stainless steel, highly vibration resistant with thermocouple type K
Model 75-8xx
TV 17.02
- Float switch for industrial applications, PNP or NPN switching outputs
Model GLS-1000
LM 50.10
- Differential pressure gauge, for very low differential pressures from 2.5 mbar, measuring system copper alloy or stainless steel
Models 716.11, 736.11
PM 07.07
- Ring force transducer, flat version up to 100 kN
Model F6212
FO 51.27
- Thermowells Fabricated, with Flange
Model SW500F
TM 90.35
- Resistance Thermometer with Spring-Loaded Probe Tip
Model TR217
TE 60.22
- Dry well temperature calibrator
Model CTD9100-375
CT 41.32
- High-quality pressure sensor with mounted diaphragm seal, with milk thread fitting
Model DSS18T
DS 95.05
- Flame rod for pilot light detection
Model GFR-3
SP 05.17
- Magnetic quick connector
Model magWIK
AC 80.15
- Electronic temperature switch with display
Model TSD-30
TE 67.03
- High-precision measuring instrument for determining the concentration of SF6 gas
Model GA65
SP 62.13
- Compression force transducer, miniature design up to 225 kN
Model F1226
FO 51.41
- Load pin with thin-film technology up to 200 kN
Models F5301, F53C1
FO 51.18
- Block-and-bleed valve 2-valve manifold
Models IV20, IV21
AC 09.19
- Monoblock, with threaded connection
Models IBM2, IBM3
AC 09.24
- Float switch for the process industry, lateral installation with external chamber
Model ELS
LM 30.03
- Gas density indicator
Models GDI 233.52.100, GDI-100
SP 60.03
- Hydraulic hand test pump
Models CPP700-H, CPP1000-H
CT 91.07
- High-quality pressure sensor with mounted diaphragm seal, with flange connection, internal diaphragm
Model DSS26T
DS 95.10
- Safety electronics, PLe per DIN EN ISO 13849-1
Model ELMS1
AC 50.06
- Digital temperature transmitter with HART® protocol
Models T32.30, T32.10
TE 32.03
- Expansion thermometer, safety temperature controller
Model SW15
TV 28.04
- Gas Density Monitor with gas filling
Model GDM 233.52.100
SP 60.02
- Intrinsically safe pressure transmitter for applications in hazardous environments
Model
PE 81.22
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with clamp connection
Model DSS22F
DS 95.06
- SF6 gas filling unit, compact size
Model GFU10
SP 63.01
- Resistance thermometers with thread for shipbuilding industry
Models TR291, TR292
TE 69.20
- Intrinsically safe hand-held pressure calibrator
Model CPH65I0
CT 14.51
- Differential pressure switch
Model 851.02.100
PV 27.17
- Dead-weight tester, high-pressure version
Model CPB3800HP
CT 31.07
- OEM compact pressure switch, miniature format, brass design
Model PSM05
PV 34.85
- Pressure gauge rubber cover
Model 910.18
AC 09.09
- Bourdon tube pressure gauge, test gauge series, class 0.6, NS 250
Models 311.11, 331.11
PM 03.02
- High-quality pressure sensor with mounted diaphragm seal, with threaded connection, welded design
Model DSS34T
DS 95.16
- Bourdon tube pressure gauge with electronic pressure switch, plastic case, ingress protection IP41
Model PGS06
PV 21.05
- Analysis instrument for determining the gas humidity in SF6 gas, based on polymer sensor technology
Model GA20
SP 62.03
- Hydraulic compression force transducer, closing force test instrument up to 36 kN
Model F1101
FO 52.14
- Wire rope force transducer with integrated amplifier up to 30 t
Models F9304, F93C4
FO 54.14
- Hydraulic compression force transducer, NS 3 x 33, 3-jaw clamping force test instrument up to 1,000 kN
Model F1122
FO 52.26
- Temperature dry-well calibrator
Model CTD4000
CT 41.10
- Digital indicator for panel mounting
Model DI10
AC 80.06
- Expansion thermometer with electrical output signal, stainless steel version, with/without remote capillary
Model TGT70
TV 18.01
- Resistance thermometer with digital display, battery operation
Model TR75
TE 60.75
- Float sensor with reed chain
Model
- Cooling Tower, Capillary Extension
Model 910.24
AC 91.04
- HYDRA Digital Indicator with Switch Points
Model HYDRA-Indicator
SP 99.23
- Pressure transmitter for high pressure applications
Model SH-1
PE 81.38
- Temperature Controller for Panel Mounting, PID Controller, Dimensions 48 x 48 mm
Model CS3S
AC 85.01
- Bourdon tube pressure gauge with one or two switch contacts, stainless steel case
Model PGS11
PV 21.01
- Precision loop calibrator
Model CEP1000
CT 81.01
- AC resistance thermometry bridge
Model CTR6500
CT 60.40
- Threaded thermometer with plug connection
Model TF35
TE 67.10
- Diaphragm pressure gauge, for the process industry, up to 10-fold overload safety, max. 40 bar
Models 432.50, 433.50
PM 04.03
- Bourdon tube pressure gauge, back mount, with VdS approval
Model 111.12.040
SP 01.23
- Pressure switch with display
Model PSD-10
PE 81.13
- Multipoint thermocouple, T-Bar design
Model TC94
TE 70.13
- Bimetal-Thermometer, Excentric
Model 45
TM 45.02
- Analysis instrument for determining the gas humidity in SF6 gas, based on the chilled mirror technology
Model GA40
SP 62.07
- Connection parts with nominal width DN 6
Model GCx-06
SP 61.12
- Gas Leak Tight Connection, Valves
Model GLTC10 valves
SP 61.02
- Gas density transmitter with 4 ... 20 mA density and Pt100 temperature signal
Model GD10-FT
SP 60.13
- Protection tube, version per EN 50446
Model TW81
TW 95.81
- Differential pressure gauge with micro switches, with integrated working pressure indication (DELTA-comb)
Model DPGS40
PV 27.20
- Hand-held thermometer
Model CTH7000
CT 55.50
- Measuring insert for process thermocouple
Model TC12-A
TE 65.16
- Diaphragm pressure gauge for the process industry, high overload safety up to 400 bar
Models 432.56, 432.36
PM 04.07
- Portable SF6 filter unit
Model GPF-10
SP 63.11
- Bourdon tube pressure gauge, industrial series, NS 80
Models 112.28, 132.28
PM 01.28
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with milk thread fitting
Model DSS18F
DS 95.04
- Primary-standard differential pressure balance
Model CPB6000DP
CT 32.02
- Float switch for industrial applications, plastic version
Model RLS-2000
LM 50.04
- Float switch for industrial applications, intrinsic safety Ex i
Model RLS-4000
LM 50.07
- Gas detector
Model GPD-1000
SP 62.18
- Test gauge, copper alloy or stainless steel, for low pressure ranges to 600 mbar, class 0.6, NS 160
Models 610.20, 630.20
PM 06.09
- Gas-actuated thermometer with switch contacts, stainless steel version
Model 73-8xx
TV 27.01
- Thermowells Solid Machined, Screwed Connection
Model SD600G
TM 90.20
- PID controller, for panel mounting, with auto-tuning
Model CF1M
AC 85.20
- Ultra High Purity pressure switch
Model WUS-10
PE 87.04
- Thermowells Solid Machined, with Flange
Model SW400F
TM 90.50
- Thread Mounted Resistance Thermometers TR211, TR212
Model TR211
TE 60.17
- Threaded resistance thermometer with fabricated protection tube, tubular design
Model TR11-C
TE 60.14
- In-line diaphragm seal for flange connection, cell-type
Model 981.10
DS 98.28
- Differential pressure gauge, with Bourdon tube element, standard series, vee entry; NS 100, 160
Model 711.11
PM 07.01
- Barstock valve for pressure gauges, stainless steel version
Model 910.81
AC 09.18
- Absolute pressure gauge, with Bourdon tube or capsule element, standard series, NS 80
Model 516.11
PM 05.01
- Analogue temperature transmitter, configurable measuring ranges, for Pt100 sensors, head and rail mounting version
Model T19
TE 19.03
- Infrared calibrator
Model CTI5000
CT 41.42
- Thermocouple with spring-loaded tip
Model TC55
TE 65.55
- Capsule pressure gauge, copper alloy, plastic case
Model 611.16
PM 06.08
- Bourdon tube pressure gauge, HP, stainless steel series, NS 1.5'', 2''
Model 130.15
PM 02.19
- Check valve
Model CV
AC 09.29
- Cable Resistance Thermometer, with Bayonet-Type Connection
Model TR165
TE 60.06
- Indoor and outdoor resistance thermometer for shipbuilding industry
Model TR890
TE 69.35
- Differential pressure transmitter with diaphragm
Model 891.34.1884
PE 81.72
- Bourdon tube pressure gauges, mining version
Model 213.41
PM 01.12
- Hand-held pressure calibrator with integrated pump
Model CPH6600
CT 16.01
- Gas Leak Tight Connection (Medium Voltage), Valves, Couplings
Models GLTC10, GLTC20 MV
SP 61.01
- Optoelectronic level switch for the shipbuilding industry
Model OLS-5200
LM 31.06
- Hydraulic compression force transducer, compact version up to 480 kN
Model F1135
FO 52.15
- Miniature compression load cell from 1 kN
Model F1224
FO 51.12
- Hand-held multifunction calibrator
Model Pascal 100
CT 18.01
- Bourdon tube pressure gauge with USB interface, plastic case
Model PGT10 USB
PV 11.07
- Installation kit for load cell, for rated forces from 5 kg to 500 kg
Model AZK03
AC 50.12
- Resistance thermometer with spring-loaded tip
Model TR55
TE 60.55
- Resistance thermometer for additional thermowell, flameproof enclosure (Ex d)
Model TR10-L
TE 60.12
- Thermomanometer for pressure and temperature measurement
Model MFT
PM 01.20
- Absolute pressure gauge with switch contacts, for the process industry, NS 100 and 160
Model 532.53+8xx
PV 25.02
- Ultra high purity transducer with integrated display and optional switch contacts
Models WUD-20, WUD-25, WUD-26
PE 87.08
- Pressure gauge in-line filters
Model 910.22
AC 09.10
- Sealings, for measuring instruments and instrumentation accessories
Model 910.17
AC 09.08
- Thermowells Solid Machined, Weld-in Type
Model SD400S
TM 90.60
- Pressure transmitter, intrinsically safe (ATEX)
Model IS-10
PE 81.22
- Resistance Thermometers, Flameproof Enclosure
Model TRD20
TE 60.60
- Solid Machined, to Screw in with Milled Wrench Flats
Model SI740G
TW 90.26
- Resistance Thermometer, for Additional Thermowell
Model TR200
TE 60.10
- Hand-held multi-function calibrator
Model CEP6000
CT 83.01
- Differential pressure gauge with switch contacts, for the process industry, all-metal media chamber
Models DPGS43.100, DPGS43.160
PV 27.05
- Bourdon tube pressure gauge, industrial series, measuring system Cu-alloy, NS 250
Models 211.11, 231.11
PM 02.17
- Compact differential pressure switch
Models DC, DCC
PV 35.40
- Differential pressure gauge with integrated working pressure gauge and micro switch DELTA-comb, with component approval
Model 702.03.100
PV 27.19
- High-quality pressure sensor with mounted diaphragm seal, with threaded connection, threaded design
Model DSS10T
DS 95.02
- High-precision process calibrator
Model CED7000
CT 85.51
- Compression force transducer, standard version up to 100 kN
Model F1821
FO 51.59
- Bourdon tube pressure gauge with output signal, standard version, cable outlet
Model PGT02
PV 11.02
- Differential pressure gauge with pressure switch, for ventilation and air-conditioning
Model A2G-90
PV 27.40
- Load cell up to 650 kg
Model F4812
FO 53.11
- Calibration bath
Models CTB9220, CTB9430
CT 46.10
- Pressure sensor module up to 25 bar gauge and absolute
Model MPR-1
PE 81.64
- Digital temperature transmitter with HART® protocol, head- and rail-mounted version
Model T32.xS
TE 32.04
- Bourdon tube pressure gauge with electronic pressure switch, standard version, cable outlet
Model PGS05
PV 21.03
- Thermocouples Measuring Insert
Model TC002
TE 65.01
- Thermowells Fabricated, with Flange
Model SD300F
TM 90.30
- Electronic pressure switch
Model PS-20
PE 81.28
- Resistance Thermometers for Flat Surfaces/for Pipe Surfaces
Model TR602
TE 60.35
- Solid Machined, with Flange Wetted Parts made of Exotic Material
Model SI450F
TW 90.80
- Thermocouple, Model TC602 for Flat Surfaces, Model TC603 for Pipe Surfaces
Model TC602
TE 65.35
- Reed sensor for bypass level indicators
Model BLR
- Bourdon tube caisson pressure gauge, room pressure gauge, stainless steel version
Model 232.01
SP 02.20
- Electrical thermometer for shipbuilding industry with tapered thermowell
Models TR293, TC293
TE 69.25
- Gas density indicator, with gas filling
Model GDI 233.52.100
SP 60.03
- Miniature compression force transducer from 10 N
Model F1222
FO 51.11
- Pressure transmitter with plastic case
Model PGT03
SP 11.04
- Gas density monitor with Modbus® output
Model GDM-100-TI-D
SP 60.23
- Monoflange, process and instrument version
Model IVM
AC 09.17
- Chain hoist test set for friction clutch testing up to 3,500 kg
Model FRKPS
FO 51.69
- Expansion thermometer, exhaust gas temperature controller
Model STW15
TV 28.05
- Tension/compression load cell, S-type up to 50 kN
Model F2211
FO 51.15
- Brake pressure test instrument, copper alloy, single and dual pressure gauge
Models PG21BP-1, PG21BP-2
PM 02.18
- Bimetal thermometer for heating technology, special versions
Model A46
TM 46.02
- Compression force transducer up to 1,000 kN
Model F1211
FO 51.10
- Hydraulic compression force transducer, clamping force test instrument up to 120 kN
Model F1119
FO 52.10
- Bourdon tube pressure gauge, copper alloy,with plastic capillary, NS 27 and 40
Models 101.00, 101.12
PM 01.22
- Analogue ventilation duct temperature sensor
Model A2G-61
TM 48.02
- Measuring insert for thermocouple
Model TC10-A
TE 65.01
- Bayonet thermocouple
Model TC53
TE 65.53
- Bayonet resistance thermometer
Model TR53
TE 60.53
- Bourdon tube pressure gauge with switch contacts, for the process industry, NS 63
Model PGS23.063
PV 22.03
- Measuring insert for thermocouple with flameproof enclosure (TC10-L)
Model TC10-K
TE 65.11
- Differential pressure gauge, with magnetic piston, with or without separation diaphragm
Models 700.01, 700.02
PM 07.14
- Level sensor for industrial applications, plastic version
Model RLT-2000
LM 50.01
- Pipe surface resistance thermometer, for clamping, miniature design
Model TR57-M
TE 60.57
- Tension link with thin-film technology from 5 kN
Models F7301, F73C1, F73S1
FO 51.19
- Compression force transducer up to 2,200 kN
Model F1227
FO 51.62
- Threaded thermometer with integrated transmitter
Model TFT35
TE 67.18
- High-quality pressure sensor with mounted diaphragm seal, with flange connection, flush diaphragm
Model DSS27T
DS 95.13
- Analogue cable amplifier, for strain gauge resistance thermometry bridges
Model EZE09
AC 50.03
- Bourdon tube pressure gauge, copper alloy, stainless steel case, case filling, NS 40 [1 ½"], 80 [3"] and 100 [4"]
Model 113.53
PM 01.08
- Ultra high purity attachable indicator with LED
Model WUR-1
PE 87.20
- Electronic temperature switch with display
Model TR70
TE 67.02
- Resistance Thermometer for air ducts
Model TR820
TE 60.50
- Differential Pressure Gauge
Model 712.20
PM 07.10
- Fabricated, with Flange Wetted Parts made of Exotic Material
Model SD250F
TW 90.40
- Pressure transmitter with field case
Model F-10
PE 81.11
- Resistance Thermometers, Compact Design
Models TR221, TR223
TE 60.18
- Bimetal temperature switch, for switching voltages up to 250 V
Model TFS135
TV 35.02
- Solid Machined, with Flange in Full Penetration Welded Construction
Model SI410F
TW 90.70
- Thermocouples Straight Design
Model TC501
TE 65.30
- Bourdon tube pressure gauge with electrical output signal, stainless steel, safety version, for ultrapure gas applications
Model PGT23.063UHP
PV 12.05
- Pressure transmitter for air compressors
Model C-2
PE 81.47
- Multiplexer for emission monitor
Model GA33
SP 62.16
- Pressure gauge with digital indicator for tyre pressure apparatus
Model PGD14
SP 21.02
- Fieldbus temperature transmitter for FOUNDATION™ Fieldbus and PROFIBUS® PA, head-mounted version
Model T53
TE 53.01
- Bourdon tube pressure gauge, for tyre pressure apparatus
Model 111.14
PM 01.21
- Analysis instrument for determining the concentration of SO2 in SF6 gas
Model GA25
SP 62.04
- Bimetal thermometer for heating technology, standard version Upper
Model A43
TM 43.01
- Bimetal thermometer with switch contacts, stainless steel version
Model TGS55
TV 25.01
- Temperature controller with digital indicator, panel mounting series
Model SC64
AC 85.25
- Bourdon tube pressure gauge with switch contact, stainless steel case, with VdS approval, NS 40 and NS 50
Model PGS21.050
SP 21.03
- Needle valve and multiport valve
Models IV10, IV11
AC 09.22
- Digital pressure balance
Model CPD8000
CT 32.04
- Mineral insulated cable for additional thermocouple
Model SensyMIC
MI-Kabel
- Duplex pressure gauge per DIN 38030, panel mounting series for rail-vehicle braking systems, NS 60, 80, 100 and 130
Model PG21DPB
PM 02.16
- CalibratorUnit
Models CPU6000-W, CPU6000-S, CPU6000-M
CT 35.02
- Connecting parts with nominal width DN 20
Model GCx-20
SP 61.14
- Pressure switch, high adjustability of switch differential, for the process industry, with robust aluminium case
Model PSM-700
PV 35.05
- Differential pressure sensor, for ventilation and air-conditioning, with switch and digital display
Model A2G-45
PE 88.01
- Float switch for industrial applications, with temperature output
Model RLS-3000
LM 50.06
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with flange connection, flush diaphragm
Model DSS27M
DS 95.12
- Measuring insert for resistance thermometer
Model TR10-A
TE 60.01
- Connection head with integrated digital display module, standard version and intrinsically safe version
Models DIH10, DIH10-Ex
AC 80.11
- Diaphragm pressure gauge with switch contacts, overpressure safety up to 100/400 bar
Models 432.36+8xx, 432.56+8xx
PV 24.07
- Compression force transducer, standard version up to 300 kN
Model F1811
FO 51.56
- Overpressure protector, brass or stainless steel
Model 910.13
AC 09.04
- Pressure sensor for precision measurements
Models P-30, P-31
PE 81.54
- Compression force transducer with bilateral spherical force introduction up to 50 t
Model F1861
FO 51.61
- Pressure sensor with IO-Link, PNP or NPN switching output
Model A-1200
PE 81.90
- Flexible multipoint thermometer for pipewells, with/without purge
Models TR96-O, TC96-O
TE 70.11
- Insertion thermometer for refrigeration technology
Model TF43
TE 67.13
- Temperature dry well calibrator
Model CTD9100-1100
CT 41.29
- Bourdon tube pressure gauge with electronic pressure switch, stainless steel case, NS 50 and 63
Model PGS25
PV 21.04
- HART® field temperature transmitter
Models TIF50, TIF52
TE 62.01
- Multipoint thermocouple sensor, miniature design
Model TC97
TE 70.12
- Gas density indicator
Model GDI-063
SP 60.21
- Thermocouple for additional thermowell
Model TC10-E
TE 65.05
- Adjustable bayonet thermocouple for the plastics machinery industry
Model TC47-AB
TE 67.20
- Analogue amplifier, PCB or DIN-rail mounting
Model EZE10
AC 50.02
- SF6 gas filling unit, with optional on-cart weighing and optional vacuum pump
Models GFU08-B, GFU08-C, GFU08-E, GFU08-W
SP 63.08
- Differential pressure gauge with output signal, for the process industry, high overload safety up to 400 bar
Models DPGT43HP.100, DPGT43HP.160
PV 17.13
- Resistance Thermometers Compact Design with Programmable Transmitter
Models TR225, TR227
TE 60.19
- Thermowells Solid Machined, with Flange
Model SI400F
TM 90.55
- Analogue Temperature Transmitter, Process Industry Series, Head Mounting
Model T31.10
TE 31.01
- Threaded cable thermometer for shipbuilding industry
Models TR192, TC192
TE 69.05
- Differential pressure gauge, copper alloy or stainless steel, scale ranges from 0.6 ... 1,000 bar
Models 711.12, 713.12, 731.12, 733.02
PM 07.02
- Portable vacuum pump for the filling preparation of SF6 gas compartments
Model GVP-10
SP 63.12
- Differential pressure gauge, for the process industry, all-metal media chamber
Models 732.31, 733.31, 732.51, 733.51
PM 07.05
- Bourdon tube pressure gauge with switch contact, plastic case
Model PGS10
PV 20.01
- Bourdon tube pressure gauge with stepped electrical output signal
Model PGT15
PV 11.04
- Resistance Thermometers, NEUMO BioControl®
Model TR451/452
TE 60.27
- Differential pressure switch, DELTA-switch
Model DPS40
PV 27.21
- Resistance Thermometer DiwiTherm®, with digital display
Model DR111
TE 50.01
- Pressure transmitter according to DESINA
Model SD-10
PE 81.24
- Level sensor, with reed switch chain technology
Model
- Gas-actuated temperature switch Flameproof enclosure Ex d
Model TAG
TV 31.61
- Standard reference resistor
Model CER6000
CT 70.30
- Cooling element for pressure measuring instruments, for threaded attachment
Model 910.32
AC 09.21
- Float switch with permanent magnet
Model
- Bourdon tube pressure gauge, heavy-duty version, stainless steel case, liquid filling, NS 80
Model PG21HD
PM 02.13
- Diaphragm pressure gauge with electrical output signal, for the process industry, high overload safety up to the 10-fold full scale value, max. 40 bar
Models PGT43.100, PGT43.160
PV 14.03
- Calibration system for SF6 gas density measuring instruments
Model BCS10
SP 60.08
- OEM pressure sensor module with ceramic thick film technology
Model MCTH-1
PE 81.43
- Bilge float switch, for the shipbuilding industry
Model RLS-5000
LM 50.08
- Multipoint thermometer in band design
Models TR95, TC95
TE 70.01
- Pressure gauge with helical tube, DirectDrive version
Models 116.18.036, 116.18.041
SP 01.24
- Documenting multi-function calibrator
Model CEP6100
CT 83.51
- Multiplexer
Models CTR3000, CTR5000, CTS3000, CTS5000
AC 87.01
- Indicator for panel mounting
Model 910.70
SP 20.02
- SF₆ service equipment for filling, cleaning and recovery of SF₆ gas
Model GPU-B-3000
SP 63.17
- Miniature tension/compression force transducer for small measuring ranges from 10 N
Model F2221
FO 51.26
- Bimetal thermometer, industrial series
Model 54
TM 54.01
- Hydraulic compression force transducer, NS 3 x 16, 3-jaw clamping force test instrument up to 470 kN
Model F1112
FO 52.25
- Test set for measurement of electrode forces for 10 kN, 20 kN welding tongs
Model FSK01
FO 54.15
- Magnetostrictive level transmitter, high-resolution measurement principle, for industrial applications
Model FLM-CM
LM 20.05
- Diaphragm pressure gauge, flush for sanitary applications, compact version, NS 63
Model PG43SA-C
PM 04.15
- Temperature dry well calibrator
Model CTD9100-ZERO
CT 41.30
- Valve manifold for differential pressure measuring instruments 3-, 5-valve manifold
Models IV30, IV31, IV50, IV51
AC 09.23
- DC resistance thermometry bridge
Model CTR6000
CT 60.30
- Pressure transmitter for refrigeration and air-conditioning applications
Model AC-1
PE 81.46
- Universal pressure transmitter UniTrans with PROFIBUS PA interface, intrinsically safe (ATEX)
Model IUT-10-5
PE 86.03
- Druckmittlersystem aus PFA oder PTFE mit trockener Messzelle und elektronischem Ausgangssignal
Model Hydra-Dry
SP 99.22
- Primary-standard resistance thermometry bridge
Model CTR9000
CT 60.80
- Connecting parts with nominal width DN 8
Model GCx-08
SP 61.13
- Bourdon Tube Pressure Gauge, for Clean Dry Air Applications
Model 131.12
PM 01.06
- Thermowell for lap flanges per ASME B16.5 (solid-machined), Vanstone design, per petrochemical standards
Model TW31
TW 95.31
- Dual differential pressure sensor, for ventilation and air-conditioning
Model A2G-52
PE 88.03
- Calibration bath, heating bath or heating and cooling bath
Models CTB9400, CTB9500
CT 46.20
- Diaphragm pressure gauge, flush for sanitary applications, with integrated diaphragm element monitoring, NS 100
Model PG43SA-D
PM 04.17
- Flame rod Kanthal tip
Model KNTH
SP 05.18
- Hand-held strain gauge measuring instrument, for force transducers or load cells in mobile test equipment
Model E3906
AC 50.04
- Snubber for pressure measuring instruments, brass, steel or stainless steel
Model 910.12
AC 09.03
- Intrinsically safe repeater power supply
Model IS Barrier
AC 80.14
- Hydraulic service kit
Model CPG-KITH
CT 93.02
- Automatic pressure balance
Model CPB8000
CT 32.03
- Pneumatic hand test pump
Model CPP7-H
CT 91.02
- Suspended float switch, for water and wastewater
Model RLS-6000
LM 50.09
- Test gauge, copper alloy,class 0.6, NS 160 [6"]
Model 312.20
PM 03.01
- Bourdon tube pressure gauge, stainless steel, for panel mounting
Model PG23CP
PM 02.24
- Hydraulic compression force transducer, heavy-duty version up to 400 kN
Model F1125
FO 52.11
- Hydraulic compression force transducer, Welding tongs test instrument up to 36 kN
Model F1102
FO 52.16
- Hand-held multifunction calibrator
Model Pascal ET
CT 18.02
- Ring force transducer, for general applications up to 1.500 kN
Model F6215
FO 51.28
- Capsule pressure gauge with output signal, for the process industry, high overload safety
Models PGT63HP.100, PGT63HP.160
PV 16.06
- Installation kit for load cell, for rated forces from 300 kg to 2,000 kg
Model AZK02
AC 50.11
- Nozzle thermocouple, for the plastics machinery industry
Model TC47-NT
TE 67.22
- Programming unit for temperature transmitters and resistance thermometers
Model PU-448
AC 80.16
- SF6 service equipment for filling, cleaning and recovery of SF6 gas
Models GPU-S-2000, GPU-S-3000
SP 63.16
- Differential pressure gauge, compact version NS 80, class 2.5 to 4.0, high overload safety
Model 716.05
PM 07.12
- Differential pressure gauge with integrated working pressure indication (DELTA-plus)
Model DPG40
PM 07.20
- Gauge adapters for pressure measuring instruments
Model 910.10
AC 09.01
- Cable resistance thermometer, tubular design
Model TR41
TE 60.41
- Fabricated, with Aseptic Connection
Model SW200H
TW 90.45
- Thread Mounted Resistance Thermometers
Model TR201
TE 60.15
- Thermowells Fabricated, Screwed Connection
Model SD500G
TM 90.10
- Capsule pressure gauge, copper alloy or stainless steel, standard version, NS 50 [2"], 63 [2 ½"]
Models 611.10, 631.10
PM 06.01
- Kapselfedermanometer mit Schaltkontakten, für die Prozessindustrie, hochüberlastsicher
Model 632.51+8xx
PV 26.06
- Thermocouple, flameproof joint integrated into neck tube, Ex-d, for additional thermowell
Model TC10-W
TE 65.14
- Gas density transmitter with 4 ... 20 mA density and 4 ... 20 mA temperature signal
Model GD10-F2
SP 60.12
- Gas Leak Tight Connection (High Voltage), Valves, Couplings
Models GLTC10, GLTC20 HV
SP 61.03
- Diaphragm seal with flange connection, flange-type with extended diaphragm
Model 990.29
DS 99.29
- Bourdon tube pressure gauge, test gauge, safety version, class 0.6
Model 332.11
PM 03.04
- Compact SF6 service equipment for filling, cleaning and recovering SF6 gas
Model GPU-10
SP 60.25
- Bimetal thermometer with switch contacts, stainless steel version
Model 55-8xx
TV 25.01
- Surface resistance thermometer
Model TR50
TE 60.50
- Measuring system for laboratory analysis of decomposition products in SF6 gas
Model GFTIR-10
SP 62.17
- Compact temperature switch, flameproof enclosure Ex d, for the process industry
Model TCA
TV 31.65
- Bourdon tube pressure gauge with output signal, standard version, plug outlet
Model PGT01
PV 11.01
- OEM float switch, miniature design, vertical installation
Model RLS-7000
LM 50.11
- Gas Density Switch (GDS)
Model GDS-HV
SP 60.30
- Ring lug thermocouple, for the plastics machinery industry
Model TC47-RL
TE 67.26
- Thermowell for sanitary applications, for orbital welding
Model TW61
TW 95.61
- Pressure balance, high-pressure version
Model CPB5000HP
CT 31.51
- Submersible pressure sensor for water and wastewater
Model LW-1
LM 40.03
- Primary standard pressure balance
Model CPB6000
CT 32.01
- Strain transducer up to 1,000 μe
Model F9302
FO 54.10
- Absolute pressure switch, stainless steel switch enclosure
Models APW, APW10
PV 35.49
- Ventilation duct probe for air quality, VOC
Model A2G-80
SP 69.01
- Infrared hand-held thermometer
Model CTR1000
CT 55.21
- Gas-actuated thermometer with switch contacts for sanitary applications, stainless steel version
Model 74-8xx
TV 27.02
- Flanged thermocouple with protection tube
Model TC10-F
TE 65.06
- Resistance thermometer for sanitary applications, flush, NEUMO BioControl®
Model TR20
TE 60.20
- Bourdon tube pressure gauge, stainless steel, high overload safety up to the 4 times the full scale value, safety version
Models 232.36, 233.36
PM 02.15
- Pneumatic comparison test pump
Model CPP120-X
CT 91.03
- Differential pressure gauge, DELTA-plus, with integrated working pressure gauge, NS 100
Model 702.01.100
PM 07.15
- Flanged, threaded and weld-in protection tube
Model TW70
TW 95.70
- Ring force transducer for screw forces up to 450 kN
Model F6804
FO 51.60
- Bimetal thermometer for heating technology, high-quality version
Model A51
TM 51.01
- Monoblock, for sampling and injection processes
Models IBS3, IBJ4
AC 09.26
- Bimetal Thermometer
Model 45
TM 45.01
- Hydraulic compression force transducer, compact version up to 850 kN
Model F1145
FO 52.19
- Inclination sensor, X/Y/Z direction, -45 ... +45°
Model N2101
FO 59.04
- Hydraulic comparison test pump
Models CPP1000-X, CPP1600-X
CT 91.12
- Electronic pressure switch with display
Models PSD-30, PSD-31
PE 81.67
- Hydraulic pressure balance
Model CPB5800
CT 31.11
- Resistance Thermometers
Model TR812
TE 60.45
- Differential pressure gauge for the process industry, high overload safety up to 650 bar
Models 732.14, 762.14
PM 07.13
- Differential pressure gauge with switch contacts, for the process industry, high overload safety up to 40, 100, 250 or 400 bar
Models DPGS43HP.100, DPGS43HP.160
PV 27.13
- In-line diaphragm seal with sterile connection, with clamp connection (TRI-CLAMP®)
Models 981.22, 981.52, 981.53
DS 98.52
- Cable resistance thermometer for shipbuilding industry, penetration probe
Model TR197
TE 69.15
- Thermocouples, Sheathed Design
Model TC7X0
TE 65.40
- Differential pressure transmitter
Model 890.09.2190
PE 81.78
- Thermowells Solid Machined, Screwed Connection
Model SI710G
TM 90.25
- Thermocouples, Flameproof Enclosure
Model TCD20
TE 65.60
- Solid machined, with Flange
Model SD400F
TW 90.51
- Strap-on thermometer with connection lead
Model TF44
TE 67.14
- Pressure gauge with spiral tube, back mount, direct drive version
Model 116.15
PM 01.16
- Threaded resistance thermometer for shipbuilding industry
Model TR295
TE 69.21
- Precision thermometer
Model CTR5000
CT 60.20
- Gas-actuated thermometer for sanitary applications, stainless steel version
Model 74
TM 74.01
- Differential pressure transmitter Eco
Model A2G-55
PE 88.04
- Diaphragm seal with sterile connection, for sanitary applications, NEUMO BioConnect®
Model 990.50
DS 99.50
- Bourdon tube pressure gauge with electrical output signal, stainless steel, safety version, NS 63 [2 ½"]
Model PGT23.063
PV 12.03
- Diaphragm pressure gauge with electrical output signal, for the process industry, high overload safety to 40, 100 or 400 bar
Models PGT43HP.100, PGT43HP.160
PV 14.07
- Expansion thermometer, safety temperature limiter
Model SB15
TV 28.03
- Pressure transmitter, for mobile working machines
Model MH-1
PE 81.21
- Pressure gauge in hygienic design with mounted diaphragm seal, with clamp connection
Model DSS22P
DS 95.07
- Expansion thermometer
Models TF58, TF59
TM 80.02
- Load cell up to 2,000 kg
Model F4817
FO 53.12
- Test gauge, with transport case and acceptance test certificate, from class 0.1, NS 250
Model 342.11
PM 03.03
- Bimetal thermometer for air-conditioning and refrigeration systems
Model A48
TM 48.01
- In-line diaphragm seal for flange connection, flange type
Model 981.27
DS 98.27
- Differential pressure gauge Eco
Model A2G-05
PM 07.42
- Compact pressure switch, for industrial applications
Model PSM01
PV 34.81
- OEM compact pressure switch, case in block design
Model PSM03
PV 34.83
- Mini diaphragm pressure gauge UHP, nominal sizes 1" and 1.3"
Models 432.10, 432.15
PM 04.18
- Field case for temperature transmitter
Model TIF11
TE 62.02
- Compression force transducer, miniature design to 5 kN
Model F1818
FO 51.58
- Diaphragm seal for flange connection, thread-type with extended diaphragm, urea applications
Model 990.49
DS 99.46
- Calibration software
Model WIKA-Cal
CT 95.10
- High-quality pressure sensor with mounted diaphragm seal, with clamp connection
Model DSS22T
DS 95.08
- Surface thermocouple
Model TC50
TE 65.50
- Flanged resistance thermometer with protection tube
Model TR10-F
TE 60.06
- Mini temperature switch, flameproof enclosure Ex d
Model TXA
TV 31.72
- Level sensor for industrial applications, stainless steel version
Model RLT-1000
LM 50.02
- Gas Leak Tight Connection, 3-way combination valve
Model GLTC10 combination valve
SP 61.11
- Test gauge, safety version, class 0.6, NS 160 [6"]
Models 332.30, 333.30
PM 03.05
- Diaphragm pressure gauge with switch contacts, for the process industry, up to 10-fold overload safety, max. 40 bar
Models PGS43.100, PGS43.160
PV 24.03
- Bourdon tube pressure gauge with electronic pressure switch, stainless steel case, ingress protection IP41
Model PGS07
PV 21.06
- Connection adapters for pressure measuring instruments
Model 910.14
AC 09.05
- Pipe surface resistance thermometer for clamping
Model TR51
TE 60.51
- Cable-Resistance Thermometer
Model TR7X0
TE 60.40
- OEM pressure transmitter with ceramic thick film technology
Model OC-1
PE 81.41
- Differential Pressure Gauge, With bourdon tube, in-line entry
Model 712.21
PM 07.11
- Solid Machined, with Threaded Flange in Screwed and Welded Construction
Model SI440F
TW 90.65
- Gas detector based on infrared technology
Model GIR-10
SP 62.02
- Thermocouple, Straight Thermocouples for Flue Gas Measurement, DIN 43 733
Model TC51X
TE 65.31
- Fabricated, with Flange, Wetted Partes Made of Tantalum
Model SD260F
TW 90.46
- Cable thermometer with compression fitting for shipbuilding industry
Models TC191, TR191
TE 69.01
- Hand-held temperature calibrator
Model CEP3000
CT 82.01
- Resistance Thermometers for Sterile Process Technology
Model TR481
TE 60.29
- Miniature bourdon tube pressure gauge, back mount, standard version
Model 111.12.027
PM 01.17
- Bourdon tube pressure gauge with output signal, stainless steel case, NS 40, 50 and 63
Model PGT11
PV 11.06
- Gas density indicator (GDI)
Model GDI 233.52.063
SP 60.21
- Bourdon tube pressure gauge with switch contact, stainless steel case, with VdS approval
Model PGS11.040
SP 21.01
- Bourdon tube pressure gauge per DIN 38030, panel mounting series for rail-vehicle braking systems, NS 60, 80 and 100
Model PG21PB
PM 02.14
- Diaphragm seal with sterile connection for sanitary applications, NEUMO BioControl® connection
Model 990.60
DS 99.55
- Bourdon tube pressure gauge, copper alloy, stainless steel case, NS 100 and 160
Model 212.20
PM 02.01
- Gas-actuated thermometer with electrical output signal, stainless steel version
Model TGT73
TV 17.10
- Threaded resistance thermometer with perforated thermowell
Model TR10-J
TE 60.10
- Sapphire-design thermocouple for high-temperature measurements with safety chamber
Model TC84
TE 65.84
- Outdoor thermometer
Model TF41
TE 67.17
- Measuring insert for resistance thermometer with flameproof enclosure (TR10-L)
Model TR10-K
TE 60.11
- Ultra high purity transducer for hazardous areas, Ex ia IIC
Models iWU-20, iWU-25, iWU-26
PE 87.09
- Bourdon tube pressure gauge with output signal, plastic case, NS 40, 50
Model PGT10
PV 11.05
- Differential pressure gauge with switch contacts, integrated working pressure gauge and micro switch
Model 702.02.100
PV 27.16
- Sensor elements and assemblies, Piezo
Models SPR-2, TPR-2
PE 81.62
- Threaded thermometer with connection lead
Model TF37
TE 67.12
- Hydraulic compression force transducer, compact version up to 120 kN
Model F1115
FO 52.12
- Compression force transducer, miniature design to 1,000 N
Model F1814
FO 51.57
- Diaphragm seal with flange connection, flange-type with extended diaphragm, urea applications
Model 990.48
DS 99.48
- Measuring insert for resistance thermometer, tubular design
Model TR11-A
TE 60.13
- Hydraulic comparison test pump
Model CPP7000-X
CT 91.13
- Pressure transmitter for shipbuilding industry
Model S-10
PE 81.17
- Pressure gauge per EN 837-1 with mounted diaphragm seal, with flange connection, internal diaphragm
Model DSS26M
DS 95.09
- Bourdon tube pressure gauge, copper alloy or stainless steel, edgewise panel design
Models 214.11, 234.11
PM 02.07
- High-pressure thermocouple
Model TC90
TE 65.90
- Capsule pressure gauge, test gauge series, class 0.1 and 0.25; NS 250
Model 612.11
PM 06.04
- Threaded resistance thermometer, miniature design
Model TR10-D
TE 60.04
- In-line resistance thermometer
Model TR25
TE 60.25
- Diaphragm pressure gauge, UHP flow-through gauge, NS 2"
Model 432.25.2
PM 04.12
- Pressure transmitter compact
Model C-10
PE 81.12
- Solid Machined, Weld-in Type
Model SI400S
TW 90.85
- Thermocouples for Additional Thermowell
Model TC200
TE 65.10
- Fabricated, with Flange
Model SD200F
TW 90.15
- Infrared leak detector with changed indication
Model GA16
SP 62.12
- Portable SF6 vacuum compressor for extracting SF6 gas
Model GVC-10
SP 63.13
- Resistance Thermometer Measuring Insert
Model TR002
TE 60.01
- In-Line Resistance Thermometer
Model TR472
TE 60.28
- Electrical thermometer for shipbuilding industry, stern tube
Models TR791, TC791
TE 69.30
- Differential pressure gauge Cryo Gauge, copper alloy or stainless steel, NS 160
Models 712.15.160, 732.15.160
PM 07.30
- Digital pressure gauge, basic version
Model CPG500
CT 09.01
- External chamber for level measurement with inserted sensors
Model BZG
LM 11.01
- Bourdon tube pressure gauge, stainless steel, process gauge, safety version per ASME B40.100, NS 4 ½"
Models 232.34, 233.34
PM 02.10
- Transmitter, for density, temperature, pressure and moisture of insulation gases, with Modbus® output
Model GDHT-20
SP 60.14
- Diaphragm seal with threaded connection, flush diaphragm or with protective plate
Model 990.36
DS 99.03
- Magnetic switch
Model MSA
SP 30.02
- OEM pressure measuring system, module version, back mount
Model PMM01
PM 01.25
- Differential pressure measuring instrument, nominal size 63
Model A2G-mini
PM 07.43
- Magnetostrictive level transmitter
Model
- Dead-weight tester in compact design
Model CPB3800
CT 31.06
- Float switch for industrial applications
Model RLS-1000
LM 50.03
- Manifold thermocouple for the plastics machinery industry
Model TC47-MT
TE 67.21
- Reed-chain level sensor for industrial applications, with temperature output
Model RLT-3000
LM 50.05
- Universal controller for panel mounting
Models CS6S, CS6H, CS6L
AC 85.08
- Digital pressure gauge for general industrial applications
Model DG-10
PE 81.66
- Thermowells for sanitary applications
Model TW22
TW 95.22
- Tension/compression force transducer for material testing up to 2,200 kN
Model F2222
FO 51.29
- Orifice plate, orifice flange, annular chamber
Models FLC-OP, FLC-FL, FLC-AC
FL 10.01
- Meter run
Model FLC-MR
FL 10.02
- Flow nozzle for in-pipe installation, flow nozzle for flange assembly, venturi nozzle
Models FLC-FN-PIP, FLC-FN-FLN, FLC-FN-VN
FL 10.03
- Venturi tube, from bar stock, from welded sheet
Models FLC-VT-BAR, FLC-VT-WS
FL 10.04
- HHR ProPak™ flow meter for oil and gas For applications without straight upstream and downstream pipes
Model FLC-HHR-PP
FL 10.07
- Hydraulic comparison test pump
Model CPP1200-X
CT 91.08
- Pitot tube, extractable version, fixed version
Models FLC-APT-E, FLC-APT-F
FL 10.05
- Restriction orifice, single-step or multi-step
Models FLC-RO-ST, FLC-RO-MS
FL 10.06
- HHR FlowPak® flow meter for applications without straight upstream and downstream pipes
Model FLC-HHR-FP
FL 10.09
- Wedge flow meter for slurries and highly viscous media
Model FLC-WG
FL 10.08
- Compact orifice plate for the direct mounting of differential pressure transmitters
Model FLC-CO
FL 10.10
- Cone flow meter
Model FLC-FC
FL 10.11
- Hot runner thermocouple
Model TC46
TE 65.46
- Ultra high purity transducer, for applications in hazardous areas, Ex nA ic
Models WU-20, WU-25, WU-26
PE 87.07
- Electronic flow switch with display, for liquid media
Model FSD-3
FL 80.01
- PID controller for the control of air flows or differential pressures, for ventilation and air-conditioning
Model A2G-100
SP 69.11
- Frost protection thermostat
Model A2G-65
TE 62.92
- Pressure gauge for scuba diving, Finimeter
Models 216.06.050, 216.40.050
PM 02.31
- Filling set for SF6 gas for filling and refilling from a gas cylinder
Model GFK-10
SP 61.20
- Precision digital pressure gauge
Model CPG1000
CT 10.01
- Hand-held pressure indicator
Model CPH6300
CT 12.01
- REFRACTO-PAD® tubeskin thermocouple assembly
Model TC59-R
TE 65.56
- Attachable indicator for transmitters with switch contact
Model A-AI-2
AC 80.08
- Portable process calibrator
Model CPH7000
CT 15.51
- Miniature pressure switch, stainless steel, for the process industry
Model PXS
PV 34.36
- Miniature pressure switch,flameproof enclosure Ex d, for the process industry
Model PXA
PV 34.38
- Shear beam up to 10 t
Model F3831
FO 51.21
- Differential pressure transmitter
Model DPT-10
PE 86.21
- Electronic ventilation duct temperature sensor, for ventilation and air-conditioning
Model A2G-60
TE 62.90
- Pressure gauge, DirectDrive version
Models PG81, PG91
PM 01.50
- OEM miniature resistance thermometer, threaded
Model TR31
TE 60.31
- Thermowell in ScrutonWell® design
Models TW30, TW10, TW10-P, TW20, TW10-B, TW10-S, TW25
SP 05.16
- Tension/compression force transducer with thin-film technology up to 500 kN
Models F2301, F23C1, F23S1
FO 51.17
- Longlife digital thermometer
Model TF-LCD
TE 85.01
- Resistance thermometer, compact design
Model TR30
TE 60.30
- Resistance thermometer for sanitary applications, for orbital welding
Model TR22-B
TE 60.23
- Hoses for SF6 gas, nominal width DN 8 and DN 20
Models GCH-08, GCH-20
SP 61.15
- Compact differential pressure switch, flameproof enclosure Ex d
Models DE, DEC
PV 35.41
- Bourdon tube pressure gauge, stainless steel, for extremely low ambient temperatures down to -70 °C [-94 °F], with case filling, POLARgauge®
Model PG23LT
PM 02.22
- Diaphragm pressure gauge, flush, for sanitary applications, NS 100
Model PG43SA-S
PM 04.16
- Adhesive label set for red and green circular arcs, for NS 63, 100 and 160 pressure gauges and dial thermometers
Model 910.33
AC 08.03
- Analogue limit switch
Model EGS01
AC 50.05
- Bourdon tube pressure gauge, stainless steel, with VCR®-compatible process connections
Model 232.35
PM 02.11
- WELD-PAD tubeskin thermocouple assembly
Model TC59-W
TE 65.58
- XTRACTO-PAD® tubeskin thermocouple assembly
Model TC59-X
TE 65.57
- V-PAD® tubeskin thermocouple assembly
Model TC59-V
TE 65.59
- Portable SF6 gas cylinder scale
Model GWS-10
SP 63.09
- Top-mounted level indicator for level measurement in liquid media
Model UTN
LM 11.02
- Diaphragm seal with sterile connection for homogeniser machines
Model 990.30
DS 99.33
- Bourdon tube pressure gauge with switch contacts, stainless steel case, NS 40 [1 ½"], 50 [2"] and 63 [2 ½"]
Model PGS21
PV 21.02
- Diaphragm In-Line Seals, For Sterile Process Technology, NEUMO BioConnect®
Model 981.50
DS 98.50
- Precision digital pressure gauge
Model CPG1500
CT 10.51
- High-speed peumatic pressure controller
Model CPC3000
CT 27.55
- Pneumatic hand test pump
Model CPP7
CT 91.04
- Bourdon tube pressure gauge, copper alloy, Heavy-duty version, liquid filling, NS 63, 80 and 100
Model 213.40
PM 02.06
- Pressure transmitter for refrigeration and air-conditioning applications
Model R-1
PE 81.45
- Bourdon tube pressure gauge, stainless steel, for highest pressure applications to 3,000 bar
Model PG23HP-S
PM 02.28
- Electrical switch contacts
Models GDM-063, GDM-100, 821, 831, 830E, 851
AC 08.01
- Pressure transmitters for sanitary applications
Model SA-11
PE 81.80
- Bimetal thermometer for industrial applications
Models A52, R52
TM 52.01
- SF6 service equipment for filling, cleaning and recovery SF6 gas
Models GPU-B-2000, GPU-B-3000
SP 63.15
- Monoblock, with flange connection
Models IBF2, IBF3
AC 09.25
- Bourdon tube pressure gauge with switch contacts for UHP (ultra high purity) applications, with reed contact model 851
Model 230.15-851
PV 22.05
- OEM pressure switch with display
Model PSD-4-ECO
PE 81.69
- Capsule pressure gauge, stainless steel, for the process industry, high overload safety, NS 100 and 160
Model 632.51
PM 06.06
- Bourdon tube pressure gauge with electrical output signal, stainless steel, safety version, NS 100 and 160
Models PGT23.100, PGT23.160
PV 12.04
- Transmitters to combine with pressure gauges
Models 892.34, 891.34
AC 08.02
- Bourdon tube pressure gauge, copper alloy, stainless steel case, case filling, NS 50 [2"], 63 [2 ½"] and 100 [4"]
Model 213.53
PM 02.12
- Duct thermometer
Model TF40
TE 67.16
- Modular high-precision pressure indicator
Model CPG8000
CT 25.05
- Portable multi-function calibrator
Models Pascal ET-P/IS GAS, CPH8000
CT 18.03
- Expansion thermometer with microswitch, temperature limiter
Model SC15
TV 28.02
- Fixed bayonet thermocouple, for the plastics machinery industry
Model TC47-FB
TE 67.24
- Adjustable compression thermocouple, for the plastics machinery industry
Model TC47-AC
TE 67.23
- Under the band thermocouple, for the plastics machinery industry
Model TC47-UB
TE 67.25
- Melt bolt thermocouple for the plastics machinery industry
Model TC47-MB
TE 67.27
- Pressure sensor module from 0.4 to 1,600 bar
Model TI-1
PE 81.57
- Bourdon tube pressure gauge, OEM version
Models 151.10, 151.12
PM 01.14
- Diaphragm pressure switch, for the process industry
Model MW
PV 31.10
- Bourdon tube pressure switch, flameproof enclosure Ex d
Models BA, BAX
PV 32.21
- Bourdon tube pressure switch, stainless steel version
Model BWX
PV 32.20
- Flush pressure transmitter for viscous and particle-laden media
Model S-11
S-11
- Analogue pressure sensor
Model CPT6030
CT 25.14
- Bending beam up to 500 kg
Model F3833
FO 51.22
- Premium version
Model CPT9000
CT 25.12
- OEM pressure sensor for mobile working machines for mobile hydrogen applications
Model MH-3-HY
PE 81.59
- Differential pressure gauge for very low differential pressures, from 2.5 mbar, with capsule element
Models 736.51, 736.51+8xx
PM 07.08
- SF₆ service equipment for filling, cleaning and recovery of SF₆ gas
Model GPU-S-3000
SP 63.18
- Capsule pressure gauge, stainless steel, for the process industry, NS 63, 100, 160
Models 632.50, 633.50
PM 06.03
- OEM pressure sensor for industrial applications
Model O-10
PE 81.65
- Bourdon tube pressure gauge with switch contacts, for the process industry, NS 100 and 160
Models PGS23.100, PGS23.160
PV 22.02
- High-pressure check valve, with redundant sealing or metal seat
Model HPCV
AC 09.35
- Compact pressure switch, for industrial applications, adjustable switch hysteresis
Model PSM02
PV 34.82
- Shut-off valve for pressure measuring instruments, brass, steel or stainless steel
Model 910.11
AC 09.02
- Pressure switch for industrial applications
Model PSM-520
PV 35.01
- Load monitoring electronics, incl. application software
Model ESC24
AC 50.07
- Process resistance thermometer, for additional thermowell or basic module
Models TR12-B, TR12-M
TE 60.17
- Bimetal thermometer, standard version
Model A50
TM 50.03
- Bimetal thermometer, process version per EN 13190
Model TG54
TM 54.02
- Process thermocouple, for additional thermowell or basic module
Models TC12-B, TC12-M
TE 65.17
- Thermocouple for additional thermowell
Model TC10-B
TE 65.02
- Threaded thermocouple with protection tube
Model TC10-C
TE 65.03
- Thermocouple without thermowell
Model TC10-H
TE 65.08
- Optoelectronic level switch for sanitary applications
Model OLS-F1
LM 31.05
- Pressure controller, modular version
Model CPC6050
CT 27.62
- Miniature resistance thermometer for sanitary applications, with flange connection
Model TR21-A
TE 60.26
- Bourdon tube pressure gauge, copper alloy, standard version
Models 111.10, 111.12
PM 01.01
- Bourdon tube pressure gauge, copper alloy, liquid filling, plastic case
Model 113.13
PM 01.04
- Bourdon tube pressure gauge, stainless steel, for the process industry, safety version
Models 232.30, 233.30
PM 02.04
- Electronic pressure switch with display
Model PSD-4
PE 81.86
- Hydraulic ring force transducer, heavy-duty version up to 1,500 kN
Model F6154
FO 52.17
- Hydraulic comparison test pump
Model CPP4000-X
CT 91.09
- Differential pressure gauge with electrical output signal
Model A2G-15
PV 17.40
- Pneumatic dead-weight tester
Model CPB3500
CT 31.22
- Miniature resistance thermometer for sanitary applications, for orbital welding
Model TR21-B
TE 60.27
- Miniature resistance thermometer for sanitary applications, with integrated sterile connection
Model TR21-C
TE 60.28
- Miniature resistance thermometer, threaded
Model TR33
TE 60.33
- Miniature resistance thermometer, threaded, explosion-protected version
Model TR34
TE 60.34
- Single point load cell up to 250 kg
Model F4801
FO 53.10
- Single point load cell up to 10 kg
Model F4802
FO 53.13
- Single point load cell up to 500 kg
Model F4818
FO 53.14
- Digital temperature transmitter for thermocouples, head- and rail-mounted version
Model T16
TE 16.01
- Tension/compression force transducer with thin film technology an swivel head up to 45 kN
Model F2303
FO 51.46
- Digital temperature transmitter for resistance sensors, head- and rail-mounted version
Model T15
TE 15.01
- Tension/compression force transducer with thin-film technology up to 50 kN
Model F2304
FO 51.47
- Inlet pressure control unit for gas analysis instruments
Model GA05
SP 62.14
- Gas density transmitter
Models GD10-C, GD10-L
SP 60.11
- Gas density monitor with integrated transmitter
Model GDM-100-TI
SP 60.05
- Gas density transmitter with field case
Model GD10-F
SP 60.10
- Gas density monitor
Model GDM-063
SP 60.70
- Load pin, heavy-duty version with thin-film technology from 10 kN
Models F5308, F53C8, F53S8
FO 51.43
- Emission monitor for SF6 gas
Model GA35
SP 62.06
- In-line process transmitter, hygienic design
Model DMSU22SA
DS 95.03
- Bourdon tube pressure gauge, stainless steel, compact version, NS 40, 50 and 63
Model 131.11
PM 01.05
- Process transmitter, with pressure port or flush diaphragm
Models UPT-20, UPT-21
PE 86.05
- Diaphragm monitoring system with clamp connection, for sanitary applications
Model DMS-FP
DS 95.20
- Pressure transmitter for applications in hazardous areas
Model IS-3
PE 81.58
- High-quality pressure sensor with mounted diaphragm seal, with process connection per Svensk Standard SS 1145, for food
Model DSS19T
DS 95.22
- Diaphragm pressure switch, flameproof enclosure Ex d, for the process industry
Model MA
PV 31.11
- Flushing ring, for flange-connection diaphragm seals
Model 910.27
AC 91.05
- Bimetal thermomanometer Eco for pressure and temperature measurement
Model THM10
PM 01.24
- Threaded resistance thermometer with protection tube
Model TR10-C
TE 60.03
- Compact pressure switch, for the process industry
Model PCS
PV 33.30
- Resistance thermometer for additional thermowell
Model TR10-B
TE 60.02
- Compact pressure switch, flameproof enclosure Ex d, for the process industry
Model PCA
PV 33.31
- Pressure sensor for mobile working machines, CANopen®/J1939
Model MHC-1
PE 81.49
- Ultra high purity transducer with display, EtherCAT®
Models WUD-20-E, WUD-25-E, WUD-26-E
PE 87.12
- Resistance thermometer without thermowell
Model TR10-H
TE 60.08
- Cable resistance thermometer
Model TR40
TE 60.40
- Pipeline tester, hydraulic version
Model 80
CT 31.21
- Differential pressure gauge with micro switches, with integrated working pressure indication (DELTA-comb), with component testing
Model DPGS40TA
PV 27.22
- Load cell for checkweighers, standard version to 40 kg [88 lbs]
Model F4882
FO 53.17
- Load cell for checkweighers, standard version to 300 kg [661 lbs]
Model F4883
FO 53.18
- Load cell for checkweighers, standard version to 635 kg [1,400 lbs]
Model F4884
FO 53.19
- Differential pressure switch, stainless steel switch enclosure
Models DW, DW10
PV 35.42
- Temperature switch for high temperature ranges, stainless steel version, IP 65
Model TWG
TV 31.60
- Wägezelle für Mehrkopfwaagen, Standardausführung bis 30 kg [66 lbs]
Model F4881
FO 53.16
- Capsule pressure gauge, copper alloy, stainless steel case, NS 63 [2 ½"], 100 [4"], 160 [6"]
Model 612.20
PM 06.02
- Infrared hand-held thermometer
Model CTH71MT6
CT 55.20
- Configuration set for temperature transmitter
Model Config-Set
SP 10.19
- Gas density monitor with test connection and shut-off valve
Model GDM-100
AC 20.01
- OEM pressure transmitter with thin film technology for mobile hydraulic applications
Model MH-2
PE 81.37
- Temperature dry well calibrator
Model CTD9100
CT 41.28
- Limit indicator option
Models 232.50, 233.50
SP 09.03
- Ultra high purity transducer with and without side access
Models WU-10, WU-15, WU-16
PE 87.05
- Pressure sensor, CANopen
Models D-20-9, D-21-9
PE 81.39
- Diaphragm seal with sterile connection, DRD connection
Model 990.17
DS 99.39
- Valve manifold for differential pressure gauges
Model 910.25
AC 09.11
- Temperature controller for rail mounting, PID controller, dimensions 75 x 22.5 mm
Model CS4R
AC 85.05
- Portable low-pressure controller (>=1 mbar)
Model CPC2000
CT 27.51
- OEM pressure sensor with ceramic thick film technology
Model SCT-1
PE 81.40
- Pressure transmitter for highest pressure applications
Model HP-1
PE 81.29
- Pressure balance - compact version
Model CPB3000
CT 31.05
- Accessories for submersible pressure transmitters
Models LS-10, LH-20, IL-10, LH-10
AC 80.12
- Diaphragm seal with threaded connection, threaded design
Model 990.10
DS 99.01
- Diaphragm seal with flange connection, with internal diaphragm, threaded design
Model 990.12
DS 99.31
- Intrinsically safe pressure transmitter for applications in hazardous areas
Models IS-20-F, IS-20-S, IS-21-F, IS-21-S
PE 81.50
- In-line diaphragm seal with sterile connection, with union nut (milk thread fitting)
Models 981.18, 981.19, 981.20, 981.21
DS 98.40
- Gas density monitor, with optional calibration valve for recalibration
Model GDM-100
SP 60.02
- Hand-held pressure indicator 1-channel version and 2-channel version
Models CPH6200, CPT6200
CT 11.01
- Pneumatic hand test pump, to 35 bar [500 psi]
Model CPP30
CT 91.06
- Pressure sensor for industrial applications
Model A-10
PE 81.60
- Pressure transmitter for general industrial applications
Model S-10
PE 81.01
- Thermowell with threaded flange (solid-machined), screwed and welded design
Models TW10-B, TW10-S
TW 95.11
- Diaphragm seal with flange connection, for block flange or saddle flange
Model 990.15
DS 99.35
- Pressure transmitter with CANopen interface
Models D-10-9, D-11-9
PE 81.31
- Diaphragm seal with threaded connection, plastic version
Model 990.31
DS 99.02
- Hydraulic hand spindle pump
Models CPP1000-M, CPP1000-L
CT 91.05
- Diaphragm seal with sterile connection, with union nut (milk thread fitting)
Models 990.18, 990.19, 990.20, 990.21
DS 99.40
- Pressure transmitter with flameproof enclosure, for applications in explosion-protected areas
Models E-10, E-11
PE 81.27
- Intrinsically safe hand-held pressure indicator (Ex version) 1-channel and 2-channel version
Model CPH62I0
CT 11.02
- Pneumatic precision pressure controller
Model CPC6000
CT 27.61
- Submersible pressure transmitter, High-performance
Model LH-20
PE 81.56
- Submersible pressure sensor, for general applications
Model LS-10
PE 81.55
- High-performance submersible pressure transmitter for level measurement
Model LH-10
PE 81.09
- Intrinsically safe submersible pressure transmitter for applications in hazardous areas
Model IL-10
PE 81.23
- Temperature dry-well calibrator
Model CTD9300
CT 41.38
- Precision pressure sensor
Models CPT6100, CPT6180
CT 25.10
- Pressure transmitter with Profibus® DP interface
Models D-10-7, D-11-7
PE 81.30
- Gas cylinder scale
Model GCS-1
PE 87.19
- Pressure controller, high-end version
Model CPC8000
CT 28.01
- OEM pressure transmitter For general industrial applications
Model OT-1
PE 81.42
- Thermowell with flange (solid-machined), wetted parts special material, with washer disc
Model TW10-P
TW 95.12
- Analogue temperature transmitter, head mounting version, DIN form B or form J
Models T91.10, T91.20
TE 91.01
- OEM pressure transducer, thin-film technology
Model TTF-1
PE 81.16
- Micro calibration bath
Model CTB9100
CT 46.30
- Diaphragm seal with sterile connection, with clamp connection (TRI-CLAMP®)
Models 990.22, 990.52, 990.53
DS 99.41
- Attachable indicator for transmitters
Models A-AI-1, A-IAI-1
AC 80.07
- Diaphragm seal with welded design
Model 990.34
DS 99.04
- Threaded thermowell (solid-machined), head design: hexagon, milled wrench flat or round with hexagon
Model TW15
TW 95.15
- In-line diaphragm seal with sterile connection, aseptic connections
Model 981.51
DS 98.51
- Attachable indicator with LED and switch points for pressure transmitters with M12x1 or bayonet connector
Model A-AS-1
AC 80.09
- Diaphragm seal with flange connection, with internal diaphragm
Model 990.26
DS 99.26
- Analogue temperature transmitter, rail mounting version
Model T91.30
TE 91.02
- NEUMO BioControl®
Model 910.60
AC 09.14
- Pressure sensor with digital output RS-232
Models D-10, D-11
PE 81.33
- Miniature pressure sensor
Models M-10, M-11
PE 81.25
- Hand-held thermometer, basic version
Model CTH6200
CT 51.01
- Temperature controller for panel mounting, PID controller, dimensions 48 x 48 mm
Model CS4S
AC 85.02
- Diaphragm seal with sterile connection, VARINLINE® connection
Model 990.24
DS 99.49
- Precision high-pressure controller
Model CPC8000-H
CT 28.05
- Pressure calibrator, standard version
Models CPH6000, CPT6000
CT 15.01
- Diaphragm seal with flange connection, with flush diaphragm
Model 990.27
DS 99.27
- Portable low-pressure calibrator (>=1mbar)
Model CPC2090
CT 27.11
- Hand-held thermometer, precision version
Models CTH6500, CTH65I0
CT 55.10
- CalibratorUnit
Model CPU5000
CT 35.01
- Analogue temperature transmitter, PC configurable, head mounting version
Model T24
TE 24.01
- Diaphragm seal with integrated temperature measurement
Model 983
DS 98.46
- Diaphragm seal with welded design, economic version
Model 990.38
DS 99.05
- Pressure transmitter with field case
Models F-20, F-21
PE 81.19
- Weld-in thermowell for welding sockets
Model TW20
TW 95.20
- Temperature controller for panel mounting, PID controller, dimensions 48 x 96 mm
Model CS4H
AC 85.03
- Weld-in thermowell
Model TW25
TW 95.25
- Diaphragm seal for flange connection, with flush diaphragm, cell-type
Model 990.28
DS 99.28
- Pressure transmitter for low pressure applications
Model SL-1
PE 81.36
- Diaphragm seal with sterile connection, aseptic connection per DIN 11864
Model 990.51
DS 99.51
- PID controller, for panel mounting, self optimizing
Model CS4L
AC 85.04
- Thermowell for lap flanges, Vanstone design
Model TW30
TW 95.30
- Threaded or push-in/weld-in protection tube, design per DIN 43772 form 2, 3, 2G, 3G
Model TW35
TW 95.35
- Thermowells Model Data sheet Form BS, per DIN 16179, solid machined, weld-in type
Model Form BS
TM 90.01
- Diaphragm seal with flange connection, cell-type with extended diaphragm
Model 990.35
DS 99.30
- Magnetic-inductive flow meter, version with Victaulic® pipe connection
Model FLC-2100F
FL 20.11
- Diaphragm seal with threaded connection, threaded design, for low pressure ranges
Model 990.40
DS 99.06
- Thermowell with flange (fabricated), version per DIN 43772 form 2F, 3F
Model TW40
TW 95.40
- Threaded or weld-in thermowell (fabricated)
Models SWT52G, SWT52S
TW 90.11
- Diaphragm Probe Seals
Models 970.10, 970.11, 970.12
DS 97.01
- Digital indicator for panel mounting, 4-digit, 48 x 24 mm, multi-function input
Model DI15
AC 80.01
- Adapter system for measuring instruments with G1 hygienic connection
Model 910.61
AC 09.20
- Thermowell with flange (fabricated), tantalum cover or wetted parts special material
Models TW40-D, TW40-E
TW 95.41
- Magnetic-inductive flow meter, wafer version
Model FLC-1100J
FL 20.03
- Bourdon tube pressure gauge, stainless steel, for the process industry, standard version, NS 63 [2 ½"], 100 [4"] and 160 [6"]
Models 232.50, 233.50
PM 02.02
- Digital indicator for panel mounting, 3 ½ digits, 96 x 48 mm, input for standard signals
Model A-RB-1
AC 80.04
- Digital indicator for panel mounting, with multi-function input
Model DI25
AC 80.02
- Threaded protection tube, design per DIN 43772 form 5, 8
Model TW45
TW 95.45
- Digital indicator for panel mounting, 4 digit, 96 x 96 mm, input for standard signals
Model DI30
AC 80.05
- Threaded thermowell, design per DIN 43772 form 6, 7, 9
Model TW50
TW 95.50
- Magnetic-inductive flow meter
Model FLC-2200EL
FL 20.01
- High-quality digital indicator for panel mounting, with multi-function input or with two inputs for standard signals
Model DI35
AC 80.03
- Thermowell, weld-in or with flange (solid-machined), version per DIN 43772 form 4, 4F
Model TW55
TW 95.55
- Sanitary Thermowell (Fabricated with Aseptic Connection)
Model TW65
TW 95.65
- Magnetic-inductive flow meter, wafer version
Model FLC-1000EL
FL 20.02
- Hybrid signal converter, for magnetic-inductive flow meters
Model FLC-608
FL 20.05
- Battery-powered signal converter, for magnetic-inductive flow meters
Model FLC-406
FL 20.08
- Thermocouple for industrial furnaces (design TC80-H)
Model TC80
SP 05.24
- Universal transmitters for various applications
Models UT-10, UT-11
PE 86.01
- Intrinsically safe universal transmitter for hazardous environments
Models IUT-10, IUT-11
PE 86.02
- Process pressure transmitter
Models IPT-10, IPT-11
PE 86.11
- Analytic instrument for SF6 gas, g3 gas or N2 gas
Model GA11
SP 62.11
- Bimetal thermometer for the process industry per EN 13190, premium version
Model 55
TM 55.01
- Thermocouple straight version per DIN 50446 for high-temperature measurements
Model TC80
TE 65.80
- Recalibration valve for retrofitting, for gas density monitors and other leakage detection systems
Model GLTC-CV
SP 61.16
- Air data test indicator
Model CPA2501
CT 29.02
- Process transmitter with capacitive ceramic measuring cell
Models CPT-20, CPT-21
PE 87.06
- Gas density monitor with attached transmitter
Model GDM-100-TA
SP 60.06