WIKA ا

Ring force transducers

Ring force transducers from WIKA: robust transducers in many installation situations

When the compression force transducer has a through hole, it is called a ring force transducer (donut load cell) or a force measuring ring. These force transducers are extremely robust and are suitable for the detection of very high (static) forces. Furthermore, they are suitable for many installation situations. The ring geometry is used in force measurement for a wide variety of spatial conditions. The main fields of application are found in spindle presses, in screw force measurement or even in geotechnology. WIKA offers electrical and hydraulic ring force transducers in diameters from 12 millimetres up to 430 millimetres as well as in various installation heights. Discover our portfolio now.