English
WIKA
Model A2G-20

Air velocity meter

Sales contact
Please select ...
DetailsDownloadsStandard articles

Applications

  • For measuring the air velocity and the temperature of air and other non-inflammable and non-aggressive gases in fresh and exhaust air ducts
  • Designed for direct connection to control systems or the building automation system

Special features

  • Electrical output signal DC 0 … 10 V or 4 … 20 mA, can be selected directly at the instrument via jumpers
  • Output signal for velocity and air temperature in one instrument
  • With switching output
  • Mounting flange for mounting on circular ventilation pipes or rectangular ventilation ducts
  • Maintenance-free

Description

The model A2G-20 air velocity meter is used for measuring flow rates of gaseous media in ventilation and air-conditioning applications. In addition, the A2G-20 features integrated temperature measurement.

Electrical output signals for both measurands (DC 0 ... 10 V or 4 ... 20 mA; adjustable at the instrument via jumpers) enable the direct connection to control systems or the building automation system.

An additional switching output enables a flexible operation for controlling further components of a ventilation and air-conditioning system.

The LC display and the clear menu navigation enable a time-saving and simple commissioning.