English
WIKA
Model 990.10

Diaphragm seal with threaded connection

Threaded design

Sales contact

+90 216 415 9066

info@wika.com.tr

DetailsDownloadsStandard articlesConfigurator

Applications

  • For aggressive, hot, corrosive, environmentally hazardous or toxic media
  • Process industry

Special Features

  • Process connection with thread
  • Version with internal diaphragm, diaphragm seal parts screwed together
  • Large selection of process connections and materials
  • Flushing connections optionally available

Description

Diaphragm seals are used for the protection of pressure measuring instruments in applications with difficult media. In diaphragm seal systems, the diaphragm of the diaphragm seal effects the separation of the instrument and the medium.

The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system. For the implementation of demanding customer applications, there are a wide variety of designs, materials and system fill fluids available.

For further technical information on diaphragm seals and diaphragm seal systems see IN 00.06 "Application, operating principle, designs".

The model 990.10 diaphragm seal with threaded connection in threaded design is suitable for versatile application areas. A replacement of the lower body is possible without modifications on the diaphragm seal system. With this diaphragm seal, high pressure ranges up to 250 bar can be covered. Mounting of the diaphragm seal to the measuring instrument may be made via a direct connection, for high temperatures via a cooling element or via a flexible capillary.

For the material selection WIKA offers a variety of solutions, in which the upper body of the diaphragm seal and the wetted parts can be made of identical or different materials. The wetted parts can, as an alternative, be coated.

Diaphragm seal with threaded connection
Diaphragm seal with threaded connection