WIKA
Model DSS27M

Pressure gauge per EN 837-1 with mounted diaphragm seal

With flange connection, flush diaphragm

Sales contact

+44 1737 644008

info@wika.co.uk

DetailsDownloadsStandard articles

Applications

  • For aggressive, highly viscous, crystallising or hot media
  • Process industry
  • Machine building and plant construction

Special features

  • Flange with a flush welded diaphragm
  • Robust, all welded design
  • Universal application

Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media.

The diaphragm made of stainless steel provides for the separation from the medium.

The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system.

The DSS27M with flange connection and flush diaphragm is available following currently used, international flange standards.

Mounting of the diaphragm seal to the measuring instrument is made via direct mounting as standard.

The DSS27M is particularly well suited for aggressive, highly viscous, crystallising or hot media. The measuring system is successfully used worldwide in the chemical process and petrochemical industries with high measuring requirements.