These temperature transmitters are designed for universal use in plant and machine building, and also in the process industry. They offer high accuracy and excellent protection against electromagnetic influences (EMI). Via the WIKAsoft-TT configuration software and the model PU-548 programming unit, the model T16 temperature transmitters can be parameterised very easily, quickly and with a clear overview.
Besides the selection of the sensor type and the measuring range, the software enables the error signalling operation, damping, several measuring location descriptions and
process adjustment to be stored. Furthermore, the WIKAsoft-TT software offers a line recording functionality where the temperature profile for the thermocouple connected to the T16 can be displayed.
The model T16 transmitter features diverse monitoring functions, such as sensor break monitoring and measuring range monitoring. Moreover, these transmitters have comprehensive cyclic self-monitoring functionality.