Temperature controllers

Temperature controllers with the latest technology

The compact temperature controllers from WIKA offer display, control and monitoring of temperatures. The configuration of the sensor input is made via the multi-function input. Resistance thermometers, thermocouples and standard industrial signals, such as 4 ... 20 mA, serve as the input variable of a temperature controller. The monitoring output can be set either as relay (for slow control), as logic level for the control of electronic solid-state relays (for fast control and high current loads) or as a continuous 4 ... 20 mA output.
FAQ
FAQ

What is the derivative time?

The derivative time is the time required when controlling a differential until a ramp deviation corresponds with the control output in proportional control. The longer the derivative time, the stronger is the derivative component of the output sign ...

more

What is the integral time?

The integral time is the defined time in which the integrator must reach the value of the step response of the P-controller. The shorter the integral time, the stronger the effect of the integral component. If the integral time is too short, howeve ...

more