WIKA Canada

Air flow sensors

Precise air flow sensors and air flow meters from WIKA

Air flow sensors and air flow meters are suitable for the measurement and control of air flows in ventilation and air-conditioning. Air flow sensors are easy to install and measure the total pressure, the static pressure of the air flow and the average air velocity. In combination with the model A2G-100 PID controller, the user has efficient volume flow control of the ventilation or air-conditioning system.

The air flow meters of the model A2G-25 determine the volume flow using a configurable fan constant (K factor) for all common manufacturers. The electrical output signals of 0 ... 10 V or 4 ... 20 mA can be selected directly in the instrument using jumpers.

FAQ
FAQ

Why is it important to make V/AC equipment as energy-efficient as possible?

For reasons of environmental protection and cost, it is very important to make ventilation and air-conditioning equipment as energy-efficient as possible, since the largest energy consumption in residential, office and commercial real estate is spe ...

more

Will the WIKA Build ID replace WIKA item numbers in future?

No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.

How do I get the WIKA Build ID?

In most cases, the WIKA Build ID is available on request. The ID can be requested in all accessible online configurators. The ID can be created in the “Configuration” tab using “Share Configuration”.