WIKA Canada

TLS vibrating level switch from WIKA now also approved for hygienic applications

WIKA has extended its portfolio in the field of level measurement. The TLS vibrating level switch is now available with EHEDG approval for hygienic applications. The new TLS-H version fulfils the criteria of the EHEDG classification “TYPE EL CLASS I”. The instrument is therefore ideal for use in sensitive production areas such as the food and pharmaceutical industries.

In addition, the TLS-H fulfils the standards of EC Regulation 1935/2004 and Good Manufacturing Practice (GMP). These certifications guarantee maximum safety and quality in the production and processing of food and pharmaceutical products. With its robust and easy-to-clean design, the vibrating level switch contributes to compliance with the strictest hygiene guidelines.

EHEDG is the abbreviation for European Hygienic Engineering and Design Group, a consortium of food manufacturers, equipment suppliers and research institutes. These organisations have joined forces to further improve food safety and quality in the industry.

Number of characters: 1,101
Keyword: TLS-H