The all-purpose CTP1500 digital thermometer, for superior mobile temperature measurement, is notable for its precision, flexibility and ease of handling. Through its high accuracy of ±0.05 °C in the range of -20 ... +180 °C [-4 ... +356 °F], this instrument can also be used as a reference instrument in the biotechnology, pharmaceutical and food industries. The CTP1500 is thus ideally suited for all service and maintenance tasks.
Thanks to its handy design, the instrument can easily be taken anywhere in order to carry out quick tests in the system. The paperwhite display leads to a battery life of approx. 500 hours in continuous operation.
Protective bag
For the safe transport or storage of the instrument, a protective bag is available as a useful addition, in which the instrument can be stored safely. This is available for instruments with a probe tube length of up to 300 mm [11.81 in].
Certified accuracy
For each temperature probe, the accuracy is certified by a acceptance test certificate which accompanies the instrument. On request, a DAkkS calibration certificate will be provided for this instrument.