The model B6578 junction box is a reliable and precise solution for signal processing in weighing systems.
The instrument enables the parallel connection of up to four load cells or force transducers. The instrument is used to efficiently sum their very small voltage signals (mV/V) and to
pass them on as a common analogue output signal (mV/V), e. g. to a model FE430 weighing indicator, a radio module or a control system.
The integrated trimming function allows fine adjustment of individual load cells or force transducers, creating a system with optimum measuring results.
With its robust stainless steel design and IP64 ingress protection, the instrument is ideal for indoor and outdoor and can be easily integrated into existing plants.
After adjustment, it can be sealed via the small lead sealing bores.