High-pressure test benches

Many machine components are subjected to an internal pressure during operation, e.g. valves and fittings, pressure accumulators, hydraulic hoses or fuel lines. The tests of these components are carried out during product development and later in series production for quality assurance. While one wants to determine the maximum values until destruction with testing in the laboratory, in production it is the function that is checked, e.g. the internal and external leak tightness (leak tests).

Spindle pumps are one type of pump used in high-pressure test benches. No volume flow is generated here, but rather, the fluid is compressed. With a spindle pump, the high pressure can be set very precisely. The comparison with the test item requires a reference such as a high-pressure gauge or a high-pressure sensor, which enables automatic logging. WIKA offers pressure measuring instruments up to 15,000 bar for electronic pressure sensors and up to 6,000 bar for high-pressure gauges.

Industry 4.0 is also appearing in high-pressure test benches with the change from indicating measuring instruments to electronic sensors, which enable automated and reproducible tests.

High-pressure test benches × 2

Pressure booster – Pressure

Pressure booster – Pressure
1

Power pack – Pressure, temperature, level

Power pack – Pressure, temperature, level
High-pressure test benches
Minimise selection

The following 29 products correspond to your selection. You haven't found the product? Please contact us.