For all established electrical signals with non-contact sensor

Pressure gauges with output signal combine the advantages of the analogue indication of a mechanical pressure gauge, needing no external power, with the electrical output signal of a pressure transmitter. These hybrid instruments are available with all commonly used electrical signals. The sensor works in a non-contact way, without any influence on the measuring signal. Many of the instruments can be delivered in accordance with ATEX with an Ex i intrinsically safe ignition protection type.

What is a pressure gauge with output signal?

The multi-functional intelliGAUGEs present a cost-effective and, at the same time, reliable solution for nearly all pressure measurement applications. They combine the analogue indication of a mechanical pressure gauge, needing no external power, with the electrical output signal of a pressure sensor. These hybrid instruments are available with all commonly used electrical signals. The sensor works in a non-contact way, without any influence on the measuring signal. Many of the instruments can be delivered in accordance with ATEX Ex ia. For pressure gauges with nominal sizes 100 and 160 mm, the electrical output signals can also be combined with switch contacts. In addition to Bourdon tube, diaphragm and capsule pressure gauges with output signal, WIKA also offers absolute pressure gauges with output signal and also differential pressure transmitters and differential pressure gauges with output signal.

What is a differential pressure transmitter?

The model DPGT40 differential pressure transmitter from WIKA is a differential pressure gauge with integrated working pressure indication and output signal. As soon as a signal transmission is required and, at the same time, a differential pressure should be readable on site, the DELTA-trans of the DELTA-line product family is used. In addition to the differential pressure, the DELTA-trans differential pressure transmitter with output signal can also display the working pressure with the aid of the integrated working pressure indication.

FAQ
FAQ

What is a magnetic snap-action contact (model 821)?

The magnetic snap-action contact is a mechanical physical contact for switching loads of up to 30 W 50 VA.

The signal output is achieved either ahead of or behind the movement of the actual value pointer.

To close the circuit, the contact pin of the ...

more

When should a restrictor be used?

For pressure spikes or sudden pressure loading and unloading.