Since 2008 WIKA has been a member of the South African National Accreditation System (SANAS), offering both in-house and mobile calibration services through our network of ISO / IEC 17025 accredited calibration laboratories.
Applications
- Quality assurance
- Compliance with calibration cycles
- Fulfilment of audit requirements
- Focus on safety aspects
- Optimisation of resource utilisation
- Reduction of energy consumption
Recommended calibration cycles
- Electrical and mechanical pressure measuring instruments: 1 year
- Pressure balances: 5 years
Calibration services worldwide
With our local service centres and experienced teams WIKA offers services according to local requirements.
For more information as well as contact details please visit the local website for your country.
Note
At our facility in the Near East, we are currently not accredited in accordance with DIN EN ISO / IEC 17025 for the measurand pressure by the accreditation body. Due to our global, developed network and the high level of expertise within the WIKA Group, however, we have the possibility to pass your instruments on to a suitable calibration laboratory for an SANAS or DAkkS calibration in accordance with DIN EN ISO / IEC 17025.