Portable temperature calibrators

Efficient calibration with temperature calibrators from WIKA

Portable temperature calibrators (dry-well calibrators) are electronic controllers which automatically, quickly and dryly supply a temperature. Due to the high reliability, accuracy and simple operation, portable temperature calibrators are particularly suitable as a factory/working standard for the automatic testing and/or calibration of temperature measuring instruments of all types.
FAQ
FAQ

What does stability mean?

The temperature difference between the minimum and the maximum for fluctuating temperature, taken over 30 minutes.

What is the difference between a dry well calibrator and a micro calibration bath?

Dry well calibrators/micro calibration baths consist of a thermally insulated metal block which is heated, and for instruments which work with Peltier elements, which can also be cooled.

The reference, which the calibrator controls, is mounted direc ...

more