Correct measuring is of fundamental importance in our highly technological world, since inaccurate measurements can lead to expensive economic consequences. Let us, then, calibrate your temperature measuring instruments using highly accurate references or at fixed points.
Our skilled team can calibrate your equipment in our labs or on-site, minimizing disruption to your operations. We handle a wide range of manufacturers and models, using regularly certified NATA equipment to ensure you are receiving the most accurate results.
Trust WIKA Australia for expert calibration services that keep your operations running smoothly and efficiently.
The origin of WIKA's calibration laboratories date back to 1963. WIKA's ISO 17025 National Association of Testing Authorities (NATA) accredited laboratories, ensure rigorous quality and accuracy for all customer calibration needs, offering high-accuracy calibration technologies specifically for temperature measuring instruments.
Your benefits
- Many years of competence
- Service and replacement instrument from one source
- Fast lead times
- Modern calibration laboratory
- Qualitative advice
- On-site calibration
Special features
- NATA accreditation per DIN EN ISO / IEC 17025
- Type of certificate: 3.1 inspection certificate or NATA calibration certificate
- Standard points of our calibration laboratory: 3 points / 5 points or otherwise stated
Calibratable measuring devices
- Electrical thermometers with transmitter for temperature
- Resistance thermometers Pt10, Pt25, Pt100, Pt1000, NTC etc.
- Thermocouples
- Multi-channel thermocouple data recorders
- Electrical display instruments such as hand-helds, data loggers or table-top indication instruments etc.
- Various probe types such as immersion probes, ambient probes and surface contact probes (3.1 inspection certificate or NATA calibration certificate)
- Reference thermometers
- Mechanical thermometers
- Dry-well calibrators
- Temperature calibrators
- Infrared calibrators (3.1 inspection certificate)
- Calibration baths
- Vapour pressure thermometers
- Temperature loggers (single and multi-channel)
Sydney laboratory
Bimetallic systems; Digital temperature measuring systems; Filled metal systems; Liquid in glass (LIG) thermometers; Metallic resistance thermometers; Temperature loggers - Single and multi-channel; Vapour pressure thermometers
| Metallic resistance thermometers |
| 0.05 °C from -50 °C to -35 °C |
| 0.03 °C above -35 °C to 150 °C |
| 0.05 °C above 150 °C to 200 °C |
| |
| Liquid-in-glass thermometers |
| 0.15 °C from -75 ºC to -35 °C |
| 0.03 °C above -35 ºC to 0 °C |
| 0.01 °C at 0 °C |
| 0.03 °C above 0 ºC to 150 °C |
| 0.08 °C above 150 ºC to 250 °C |
| 0.3 °C above 250 °C to 400 °C |
| |
| Vapour pressure thermometers, filled metal and bimetallic systems |
| 1 °C from -50 ºC to -30 °C |
| 0.5 °C above -30 ºC to 90 °C |
| 1 °C above 90 ºC to 200 °C |
| 1.5 °C above 200 ºC to 315 °C |
| 3 °C above 315 ºC to 400 °C |
| |
| Digital temperature indicator systems, temperature loggers (external sensor) |
| 0.05 °C from -80 ºC to -35 °C |
| 0.03 °C above -35 ºC to 0 °C |
| 0.01 °C at 0 °C |
| 0.03 °C above 0 °C to 150 °C |
| 0.05 °C above 150 ºC to 250 °C |
| 0.2 °C above 250 °C to 450 °C |
| |
| Temperature loggers (internal sensor) |
| 0.35 °C from -25 °C to 50 °C |
| |
| RTD and thermistor thermometers/loggers only – external sensor only for on-site calibration |
| 0.1 °C from -30 °C to 0 °C |
| 0.05 °C at 0 °C |
| 0.1 °C above 0 °C to 200 °C |
| Dry block calibrators |
| 0.05 °C from -50 °C to 250 °C |
| 0.2 °C from 250 °C to 400 °C |
Perth laboratory
Bimetallic systems; Digital temperature measuring systems; Filled metal systems; Vapour pressure thermometers
| Vapour pressure thermometers |
| 2 °C from 0 °C to 200 °C |
| |
| Filled metal systems |
| 0.5 °C + 1 % T from ambient to 600 °C |
| |
| Bimetallic systems |
| 0.5 °C + 1 % T from 0 °C to 160 °C |
| |
| Digital temperature indicator systems (includes on-site calibrations) |
| 0.2 °C + 1 digit from -25 °C to 200 °C |
| 2 °C + 1 digit from 200 °C to 1,000 °C |
Digital temperature measuring systems; Surface probes
| Data loggers |
| ±0.5 °C from -20 °C to 70 °C |
| |
| Surface probes |
| ±3.0 °C from 25 °C to 350 °C |
Brisbane laboratory
Bimetallic systems; Digital temperature measuring systems; Filled metal systems; Vapour pressure thermometers
| Digital temperature indicator systems |
| 0.35 °C above -30 °C to 0 °C |
| 0.35 °C above 0 °C to 150 °C |
| |
| Vapour pressure thermometers, filled metal and bimetallic systems |
| 1 °C from -30 °C to 150 °C |
Calibration always results in an interruption of processes. Not so with the on-site service from WIKA. In order to have the least possible impact on the production process. We also calibrate indispensable measuring devices at your site, directly in the plant.
Your benefits
- No freight charges
- Small repairs are possible
- No transport risks
- Trained personnel
- No freight charges
- Small repairs are possible
- No transport risks
- Trained personnel
Our range of services
- Measuring ranges: -20 °C to +1,200 °C
- Service areas: Australia
- Services: Calibration, adjustment and repair
- Type of certificate: 3.1 inspection certificate, NATA calibration certificate