Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

What is a magnetic snap-action contact (model 821)?

The magnetic snap-action contact is a mechanical physical contact for switching loads of up to 30 W 50 VA.

The signal output is achieved either ahead of or behind the movement of the actual value pointer.

To close the circuit, the contact pin of the ...

more