1. Solutions
  2. Industries and applications
  3. Power generation

Power generation

WIKA - Your Partner in the Power Plant Industry

Temperature, pressure and level measuring instruments by WIKA are monitored in all fields of power generation - from large-scale power plants (e.g. coal, gas, nuclear, hydro power), cogeneration and peak-load electricity generation plants (e.g. gas turbine power plants) to decentralized systems (CHP plants, wind power stations, biogas plants). At the same time measuring technology has to meet requirements which are as diverse as its application fields.

For over 60 years WIKA has been a partner for power engineering worldwide. More than 500 experienced sales representatives provide competent technical advice and support for our customers from the initial stages of construction worldwide and 24/7/365.

Our strengths

With our worldwide biggest standard product range of pressure, temperature and level measuring instruments, highly developed calibration technology and an exemplary customer-oriented service we offer our customers a suitable solution for every measuring task. In close cooperation with the applications engineering team of our business partners specially configured instruments are developed that can confidently meet stringent specifications even under extreme conditions.

Precision in power generation through energy measurement technology

Energy measurement technology is a critical aspect in modern power generation. As technology advances and the demand for renewable energy sources grows, accurate recording of energy consumption becomes increasingly important. Measuring devices from WIKA provide precise measurement data on the consumption and storage of energy. Pressure, temperature and level measuring devices as well as primary flow elements from WIKA are used in all areas of power generation.

Adaptation to diverse requirements

Depending on the type and purpose of the application, the requirements for measuring technology vary. WIKA instruments are used in hazardous areas, in harsh environments as well as in nuclear systems. While large power plants require robust and durable devices, decentralized plants require precise measuring devices that can detect rapid changes in energy consumption. Energy meters are an essential tool here to monitor accurate energy consumption and plant efficiency. WIKA offers a wide range of products, such as temperature sensors, diaphragm seals or level sensors, which are specifically designed to meet these stringent requirements.

Storage, monitoring and measurement data acquisition

The acquisition and analysis of measurement data also plays a crucial role in the field of energy storage. With the growth of renewable energy sources such as wind and solar power, the ability to store excess energy and release it when needed is becoming increasingly important. Measuring devices from WIKA help power system operators accurately monitor the flow of energy.

Safety and efficiency through accurate measurement technology

In conclusion, it is important to emphasize that accurate metering is critical not only for efficiency, but also for the safety of power systems. An accurate understanding of energy consumption and voltage in a plant can help identify potential problems. With WIKA's products, power system operators can be confident that they have the best tools to keep their facilities running safely and efficiently.

What is engineering-procurement-construction (EPC)?

Engineering, Procurement and Construction is a specialized form of project management and contracting.

What is Front End Engineering Design (FEED)?

Front end engineering design means basic engineering which is conducted after completion of conceptual design or feasibility study.

FEED brings many advantages:

  • Allows for detailed cost and schedule planning
  • Comprehensive risk assessment and mitigation
  • Reduction of risks around safety, health, environmental protection and compliance
  • Faster commissioning of your plants

Already at this early stage of concept design, WIKA deals with the customer's ideas and offers features, philosophies and measuring solutions for pressure, temperature, level and flow measurements.

WIKA has been active in the contractor business for more than 25 years. Together with international engineering companies we realize large projects all over the world being more than simply a reliable supplier of high-quality measuring instruments: We develop - together with you - products and solutions made custom-fit to your requirements.

During all phases of the project WIKA remains your competent partner: Starting with planning in the basic and detailed engineering, through realization and implementation of the project, all the way to the after-sales support.

WIKA's high level of performance is based essentially on three factors: A wide and innovative product range, comprehensive and competent service and a reliable global presence. We are happy to assist in your success.

Need instruments calibrated?

Need instruments calibrated?

We calibrate and repair your measuring instruments. Take a look at our services.