The sun is the biggest supplier of energy to the earth, and provides the starting point for an environmentally sound way to obtain energy: solar thermal energy. To supplement a gas, oil or electrically powered heating system or as a constituent element in an ice storage heating system, a solar plant converts free solar power into heat. To achieve a regular plant service life of 20 to 25 years, every single component needs to be manufactured to a high quality standard.

As a collector or storage sensor, we recommend the TF45 insertion thermometer, available with a vast array of measuring elements and switchgear. Pressure monitoring plays an equivalently important role to temperature monitoring. The pressure conditions in the solar circuit have a decisive impact on the efficiency and service life of a solar power plant. To monitor the prevailing pressure, you can choose from a range of pressure gauges (111) as well as pressure sensors (PMT).

Solar thermal systems × 7

Collector (temperature)

Collector (temperature)
8

Environment, outside of the building (temperature)

Environment, outside of the building (temperature)
4

Solar flow/return (temperature)

Solar flow/return (temperature)
5

Solar circuit (pressure)

Solar circuit (pressure)
6

Hot water tank (temperature)

Hot water tank (temperature)
2

Heating flow/return (temperature)

Heating flow/return (temperature)
3

Heating flow/return (pressure)

Heating flow/return (pressure)
1

Boiler (temperature)

Boiler (temperature)
Solar thermal systems
Minimise selection

The following 14 products correspond to your selection. You haven't found the product? Please contact us.