Load cells

Single point load cells from WIKA: outstanding quality

Load cells are designed as a special form of force transducer for use in weighing equipment. These force transducers enable very high measurement accuracies of 0.01 % and 0.05 % of FS. Load cells are used in the widest variety of application areas, including platform, filling, belt and packaging scales, dynamic test systems as well as electronic precision, price-labelling and industrial scales. WIKA provides you with all typical and widely used load cell geometries such as single point load cells, bending and shear beam load cells, s-type load cells, canister load cells and compression force load cells. In addition, there are corresponding mounting kits and complete weighing modules available.