Gas density indicators

High-precision on-site displays with gas density indicators from WIKA

WIKA gas density indicators are hermetically sealed and temperature-compensated. Measured value fluctuations and misinterpretations caused by changes in either ambient temperature or atmospheric pressure are therefore prevented. The gas density indicators are manufactured entirely from stainless steel and are used for the on-site monitoring of the SF6 density on medium and high-voltage switchgear.