Tension/compression force transducers

Tension/compression force transducers from WIKA: adjustable and highly precise

WIKA offers tension/compression force transducers in different designs and versions. They are available in miniature designs, as traditional s-type versions, as transducers with different thread forms or as low-profile force transducers (pancake). Transducers in miniature design are used for small mounting spaces and also for detecting small forces. The s-type with female thread, which is very well suited for this purpose, features a particularly high accuracy and is used in rated load ranges of up to 50 kN. For measuring high forces, tension/compression force transducers in compact size are the first choice. For low-profile force transducers, the force is transmitted via the centrical female thread. They are highly dynamic and possess a high fatigue strength.