LPG, LNG and CNG accessories
LPG, LNG and CNG accessories
- Cryogenic tanks
- Welding and other industrial equipment
- Valves with integrated pressure regulators
- Gas cabinets
- Medical gases
- Hydrogen
- LPG, LNG and CNG accessories
- Protective breathing apparatus
- Gas supply and control systems
- Cylinder/valve manifolds
- Firefighting gaseous systems
- Nitrogen and oxygen generators
- Gas mixers
When travelling with a natural gas fuelled car one can save up to 60 % on fuel costs. Moreover, natural gas is one of the cleanest energy sources: It generates no unburned hydrocarbon emissions, which are considered hazardous and carcinogenic, and reduces CO2 emissions by 20 %.
This is why these vehicles are allowed on roads on which others are not. WIKA measuring instruments are used to indicate the level of compressed (CNG) or liquefied (LNG) natural gas inside of a tank.
LPG – liquefied petroleum gas – is another fuel gas alternative, increasingly used not only in vehicles but also, for example, in heating systems and cooking appliances.