Hand-helds, calibrators

Hand-helds and calibrators for accurate measurement and recording of pressure profiles

Hand-helds are portable calibration instruments for mobile use for the accurate measurement and recording of pressure profiles. There are interchangeable pressure sensors with measuring ranges of up to 8,000 bar available for the instruments. Through this, hand-helds are particularly suitable as test instruments for a large variety of applications in the widest range of industries. Data recorded in the hand-held can be evaluated via PC software. Some instruments document calibrations in the internal memory, which can later be read on a PC. Optionally, a calibration certificate can be generated with our calibration software WIKA-CAL.