- Solutions
- Industries and applications
- Heating, ventilation and air-conditioning technology
- Combined heat and power plants
Combined heat and power plants
Just a few years ago, combined heat and power plants were only conceivable for power plants, industrial buildings or residential developments, but now they are finding their way into the basements of private homes. Through the development of “Micro CHP”, with a footprint the size of a washing machine, this form of combined heat and power (CHP) is also becoming of interest to private households.
For this kind of domestic CHP solution, we can offer you reliable and inexpensive measuring instruments for pressure, temperature and level. For example, check the oil pressure of an internal combustion engine with an electronic pressure sensor, while obtaining a reliable oil level check with a level switch or with a magnetic float switch. Oil temperature is monitored by a screw-in thermometer or by a safety temperature limiter. With a pressure gauge or a pressure sensor you can keep an eye on the water pressure in the heating circuit.