1. Products
  2. Temperature measurement
  3. Resistance thermometers
Back
Model TR10-B

Resistance thermometer

For additional thermowell

Selected documents
Data sheet TE 60.02 Data sheet SP 05.25 Data sheet SP 05.26 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3 Special documentation

Applications

  • Machine building, plant and vessel construction
  • Energy and power plant technology
  • Chemical industry
  • Food and beverage industry
  • Sanitary, heating and air-conditioning technology

Special features

  • Sensor ranges from -196 ... +600 °C [-320 ... +1,112 °F]
  • For mounting in all standard thermowell designs
  • Spring-loaded measuring insert (replaceable)
  • Pt100 or Pt1000 sensors
  • Explosion-protected versions are available for many approval types

Description

Resistance thermometers in this model series can be combined with a large number of thermowell / protection tube designs. Operation without thermowell / protection tube is only recommended in certain applications.

A wide variety of possible combinations of Pt100 or Pt1000 sensor, connection head, insertion length, neck length, connection to thermowell / protection tube etc. are available for the thermometers; suitable for any thermowell dimension and any application.

A large number of different explosion-protected approvals are available for the TR10-B.

It is possible to mount analogue or digital WIKA transmitters in the connection head of the TR10-B.

Smart sensing solutions for the food and beverage industry

Smart sensing solutions for the food and beverage industry