Resistance thermometers with Pt100/Pt1000 resistor

Resistance thermometers are equipped with platinum sensor elements which change their electrical resistance as a function of temperature. In our range of products you will find versions with connected cables as well as versions with connection heads. A temperature transmitter can be installed directly in the connection head. Furthermore, in the WIKA product portfolio, in addition to threaded resistance thermometers, flanged resistance thermometers or process resistance thermometers, you will also find the right measuring insert for your application.

FAQ
FAQ

What do the designations of Temperature Class mean?

The ignition temperature is the lowest temperature at which an inflammable mixture of gases can ignite at a flame, a hot surface or otherwise generated spark. Gases and vapours are divided into Classes in which the temperature of the surface must a ...

more