Tank level measurement
- Plastics machinery
- Temperature control units
- Granulate preparation
- Machine Tools
- Cooling lubricant
- Hydraulic power packs
- Lubrication systems
- Linear drives
- Pumps and systems
- Presses and forming machines
- Screw compressors
- Piston compressors
- Cranes and hoists
- Wind turbines
- Water jet cutting
- High-pressure test benches
- Weighing technology
- Tank level measurement
- Filter systems
- Curing presses
Whenever liquid media circulate from and into a storage tank in the circuit, for example the cooling lubricant of a machine tool or when liquids are conveyed from a tank or delivered into a tank, the filling height in the tank is a relevant control variable. This can be designed as a simple on/off control of the pump using a float switch or an optoelectronic level switch. Frequently, a continuously measuring submersible pressure sensor (hydrostatic pressure of the liquid column in the tank) is also used to operate an energy-efficient speed-controlled pump.
For all installations, the customer requires a “fit and forget” solution. The plant must function 100 % reliably, resistant against the widest variety of media and insensitive to solids. Of course this also applies to float switches and submersible pressure sensors. The pictured example of a sewage lifting system shows the challenging task of maintenance-free level measurement with an extremely solids-laden medium. Here WIKA, in close cooperation with our customers, has developed a solution with unique reliability.