Primary flow elements

Primary flow elements for special requirements

Orifice plates, meter runs, flow and Venturi nozzles, Venturi tubes, pitot tubes and restriction orifices are part of our portfolio of primary flow elements. All our primary flow elements are designed in accordance with the principles and requirements of international standards (ISO 5167/ISO TR 15377, ASME MFC, ASME PTC6, BS 1042, DIN 19206, UNI 10023). We offer calibration certificates in accordance with the ASME PTC6, ISPESL and IBR standards. With our extensive product range we are in a position to cover almost all industrial applications. Customised solutions can be developed to meet your specific needs.
FAQ
FAQ

Will the WIKA Build ID replace WIKA item numbers in future?

No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.

What is the WIKA Build ID?

The WIKA Build ID is a unique seven-digit code that temporarily saves an individual WIKA instrument configuration. The WIKA configuration can be saved, shared and used later using the Build ID.

What is the sonic condition?

The sonic condition is when a gas flows through an orifice and its pressure drops, a critical pressure value exists for which flow rate reaches the speed of sound in that gas. This happens when Pout/ Pin ratio is approx. 0.5. At sonic condition, fl ...

more