Level indicators

Level indicators from WIKA - Indicate levels without supply voltage

Level indicators are used for continuous indication of the level. The functional principle is based on a magnet connected to a float transmitting the level, without an additional supply voltage, to an indicator bar that consists of magnetic rollers or flaps. In addition, various magnetic switches and level sensors can be fitted as additional accessories.
FAQ
FAQ

What are bypass level indicators, and how do they work?

A bypass level indicator is mounted on the outside of a vessel using at least two communicating connection points. These points allow some fluid from the tank to enter the level indicator’s bypass chamber. Also inside this chamber is a float with a ...

more