Glass level gauges

Individual design and corrosion-resistant materials

Continuous and direct level indication without supply voltage: glass level gauges from WIKA consist of a gauge body that constitutes the main element. A liquid channel is machined into it. Other elements are valve heads, process connections, glasses and/or mica shields. The use of mica shields is recommended for certain applications and high temperatures.

FAQ
FAQ

How do I get the WIKA Build ID?

In most cases, the WIKA Build ID is available on request. The ID can be requested in all accessible online configurators. The ID can be created in the “Configuration” tab using “Share Configuration”.

In which areas can transparent sight glass level indicators be used?

They are the most suitable gauges for steam application above 35 bar, where mica shields have to be used to protect the sight glasses from corrosion by the steam boiler water. They can also be utilised in a great number of other applications, in pa ...

more