1. Services
  2. Installation and commissioning

Field services

Contact

Any questions? Simply contact our service team:
+1 780 463 7035

Or by email at:
[email protected]

We will be pleased to assist you further.

During a plant shut-down, instrumentation is often overlooked until project completion is near; but they are critical to a successful start-up. Having specialized instrumentation expertise on site can free up your maintenance personnel for other functions. At WIKA, we can offer:

  • Pre shut down instrumentation audits to identify failed products and recommend a suitable replacement for the application
  • On-site calibration & repair of your pressure and temperature instrumentation
  • Installation and/or supervision services
  • Instrumentation commissioning services

Fired heater applications

WIKA offers the top leading tubeskin application products in the industry. The V-Pad®, Xtracto-Pad®, Refracto-Pad® and Tefracto-Pad® are widely accepted by process licensors and major refiners around the world because of their accuracy and durability.

WIKA Field Services is the key to help ensure that the installation of your tubeskin thermocouple system is exactly what the engineers intended during the design of the thermocouple system and according to best practices in the industry.

In addition to full instrumentation installation services, we also offer:

  • Supervision services & installation support
  • In-situ field verification of sensing points
  • Heater surveys
  • Field repair

Partnering with WIKA will help ensure a smooth turn around and reduce the risk of project delays. Contact us at [email protected] for more information.

WIKA Instruments field services can offer commissioning services for all WIKA manufactured products and represented brands. Services include supervision of installation, verification of instrumentation range, set-points and configurations and testing of instrumentation functionality. Brands serviced include:

  • WIKA pressure instruments
  • WIKA temperature instruments
  • WIKA level indicators, switches & transmitters
  • YZ odorant systems
  • Eurotherm controllers & recorders
  • Flow Management Devices liquid flow provers
  • PR Electronics

Partnering with WIKA will help ensure a smooth turn around and reduce the risk of project delays. Contact us at [email protected] for more information.

WIKA can work with you to provide shutdown planning, onsite supervision and installation services for your tubeskin, multipoint and downhole temperature measurement sensors. All crew members are fully trained with these products and have extensive safety certification for working in refinery and petrochemical environments. Our goal is to give our clients the support they need from initial design to start-up.

  • Installation of conduit and wire trays
  • MI cable routing, bending and splicing
  • Termination of cables into terminal heads or data acquisition units
  • Splice repairs of MI cable
  • Supervision of tubeskin sensor welding

Partnering with WIKA will help ensure a smooth turn around and reduce the risk of project delays. Contact us at [email protected] for more information.