Engineered solutions

EngineeredSolutionsTemperature_en-co

What are the advantages of engineered solutions from WIKA in the field of fugitive emissions?

The combination of a measuring instrument with selected components increases its protection and at the same time enables an expansion of functions. WIKA offers its customers the qualified assembly of such a combination into a compact and risk-reduced unit with reduced interfaces and a specific sealing concept. This includes solutions to avoid fugitive emissions.

Each of these instrument hook-ups is tailored to the respective process parameters and installation situations. A diverse portfolio of add-on components enables a large variety of measuring systems to monitor pressure, level, flow and temperature. All assemblies are tested for leak tightness before delivery and are ready for installation. Engineered solutions of this kind not only optimise the safety of the measuring location and the reliability of the measurement, but they also help to streamline the customer's logistics process and reduce personnel costs.