A pressure sensor (or pressure transmitter) converts the physical quantity 'pressure' into an industry-standard signal. In addition to a wide range of pressure sensors for general industrial applications, we offer special versions for refrigeration/air conditioning technology, the food industry, mobile working machines, medical gases and also the semiconductor industry. Our pressure sensor portfolio covers accuracies from 0.05 %, measuring ranges from 0.05 bar up to 15,000 bar, digital interfaces such as CANopen and IO-Link and also various international approvals, including for hazardous areas.
FAQ
FAQ

What are the advantages of a pressure connection with flush diaphragm?

Pressure connections with flush diaphragm have the advantage that the medium cannot find its way into the interior of the connection. This means that they can also be used with crystalline, viscous, aggressive, abrasive and adhesive media. Since th ...

more