Level indicators

Level indicators from WIKA - Indicate levels without supply voltage

Level indicators are used for continuous indication of the level. The functional principle is based on a magnet connected to a float transmitting the level, without an additional supply voltage, to an indicator bar that consists of magnetic rollers or flaps. In addition, various magnetic switches and level sensors can be fitted as additional accessories.
FAQ
FAQ

What benefit does the WIKA Build ID have?

With the ID, the respective planning can be called up again at any time, changed or, in the event of support, further processed and ordered with a WIKA employee. Sharing a configuration is also easier than ever before.