Float switches

Versatile float switches from WIKA

Float switches in (the process) industry are used for the point-based limit level detection of one or several levels. They work independently of foaming, conductivity, dielectric, pressure, vacuum, temperature, vapours, condensation, bubble formation, boiling effects and vibrations and are suitable for almost all liquid media. The switching operation is contact-free, wear-free and needs no auxiliary power. The simple and proven functional principle of float switches enables a very wide range of applications from general industrial applications to use in process plants or in the shipbuilding industry.

FAQ
FAQ

What is the WIKA Build ID?

The WIKA Build ID is a unique seven-digit code that temporarily saves an individual WIKA instrument configuration. The WIKA configuration can be saved, shared and used later using the Build ID.

Will the WIKA Build ID replace WIKA item numbers in future?

No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.