Dial thermometers

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

How high is the permissible pressure loading for thermowells and protection tubes?

In the Appendix to DIN 43772 are loading diagrams, from which, depending on temperature and medium, can be taken, the maximum allowable pressure load for the different geometries. If the conduit geometry does not correspond to DIN 43772, individual ...

more