Calibration means safety. This can be ensured through traceability to the relevant national standards. The calibration is carried out on the basis of the relevant directives.

Applications

  • Quality assurance
  • Compliance with calibration cycles
  • Fulfilment of audit requirements
  • Focus on safety aspects
  • Optimisation of resource utilisation
  • Reduction of energy consumption

Recommended calibration cycle

  • Electrical measuring instruments: 1 year

Laboratory

Are you using calibrators, resistors or shunts? Send them to WIKA for their next calibration. Our focus is on regular calibration, which is why you can rely on a high level of measured value certainty.

Your benefits

  • Pressure calibrators with electrical measuring signals
  • Service and replacement instrument from one source
  • Fast lead times

Special features

  • Measuring ranges: 0 Ω ... 100 MΩ
  • Type of certificate: 3.1 inspection certificate

Calibratable measuring devices

We calibrate and adjust, independently of the manufacturer:

  • Multimeters
  • Ohmmeters


Calibration service worldwide

Our worldwide calibration service offers at a glance

Locations × Asia

Asia

Asia
Europe

Europe

Europe
North America

North America

North America
Africa

Africa

Africa
Latin America

Latin America

Latin America
Oceania

Oceania

Oceania
Locations
Minimise selection
Locations Latin America
Locations Latin America
Locations Asia
Locations Asia
Locations Africa
Locations Africa
Locations Oceania
Locations Oceania
Locations North America
Locations North America