1. Products
  2. Temperature measurement
  3. Resistance thermometers
Back
Model TR60

Indoor/outdoor resistance thermometer

Selected documents
Data sheet TE 60.60 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Ambient temperature measurement
  • Air-conditioned rooms, cold-storage rooms, storehouses, grain storages, malting floors etc.

Special features

  • Sensor ranges from -40 ... +80 °C [-40 ... +176 °F]
  • Transmitter optionally available
  • Impact-resistant plastic case
  • Explosion-protected versions

Description

Outdoor resistance thermometer
This version features a closed sensor tube and is intended for damp or humid rooms and outdoor applications. For application in hazardous areas, intrinsically safe versions are available.

Indoor resistance thermometer
This version is intended for dry rooms. The sensor tube around the sensor is perforated. As a result of this perforation, the sensor is in direct contact with the ambient air. This considerably improves the response time. The range of applications is enhanced by the addition of optional analogue or digital transmitters.