Model
TC45
Cut to Length Thermocouple Sensor
Selected documents
Applications
- Chemical and petrochemical industries
- Oil and gas industries
- Machinery, plant and tank measurement
- Power and utilities
- Pulp and paper
Special Features
- Fast delivery and a low cost solution when minimum downtime of the process is essential.
- The thermocouple sensor is supplied with 316/316L stainless steel sheath material.
- Sensor diameters are available in 3/16 & 1/4 inch and 4 & 6 mm.
- Temperature range of the sensor is -58 °F to +482 °F for PTFE insulated lead wire and -58 °F to +842 °F for fibreglass lead wire.
- When selected, the stainless steel tubing extension can be attached to the thermocouple using a roll-crimp or supplied separately.
- A fiberglass jacket is available for situations where vibration is present or extra protection for the sensor is required.
Description
TC45 series thermocouple sensors are designed to be used as a fast, temporary replacement for an existing failed thermocouple. This model is ideal for applications where down-time must be kept to a minimum. These thermocouples have a low-cost advantage as they can be supplied in predetermined lengths and then cut to suit the application as required. This reduces the necessity for stocking multiple lengths of thermocouples.
Cut to length thermocouples are primarily designed as a temporary replacement for a failed sensor installed within a thermowell assembly. It is recommended that this style of thermocouple be used as a temporary fix until a permanent replacement is supplied.