SF6 Analyzer Trade-In Program

Trade in your used SF6 gas analyzer and receive up to $5,000 toward the purchase of a new GA11. We accept any 3-in-1 gas analyzers, in any condition, made by WIKA or another company.

Utilities need to monitor the SF6 in their gas-insulated switchgear (GIS) for purity, humidity, and decomposition products. Portable 3-in-1 SF6 gas analyzers are the power transmission and distribution industry’s best way of maintaining the quality of this important insulating gas.

It's time to upgrade your gas analyzer

Maybe you’re dissatisfied with the performance of your old units because they’re clunky, unreliable, and non-intuitive to use. Or perhaps your current models have done their job and should be retired.

Whatever the reason, now is a great time for an upgrade to the new SF6 analyzer by WIKA, the global reference for insulation gas analysis. The latest version of the GA11 gas analyzer is a completely new development and sets a new benchmark. It comes with several important advantages.

  • Improved accuracy with advanced temperature compensation and real-gas correction, for ​​seeing true purity values and the real behavior of humidity in SF6
  • Automatic mode for quick yet accurate gas analysis (no need to run multiple tests)
  • Intuitive operation with a 10" color touchscreen and clearly arranged menu
  • Smart sensors for gas purity, humidity, and up to four decomposition products (including SO2, HF, H2S, CO)
  • True closed loop: measured gas returned to the gas compartment or collected in an external gas recovery bag via high-quality connections (no emissions or purge to the atmosphere)
  • Flight friendly: nickel metal hydride (NiMH) rather than a potentially flammable lithium ion (Li-ion) battery; weighs approximately 48.5 lb. (22 kg)
  • Local support with global expertise: SF6 gas specialists in southeast U.S. supported by the German pioneer in 3-in-1 SF6 gas analyzers

How the GA11 Trade-In Works

It’s easy to trade in your old 3-in-1 gas analyzer for the latest model of the GA11

Fill out the form below to start your trade-in:

*Participation in the Trade-In Program constitutes acceptance of the applicable Terms and Conditions*

Quick answers about the GA11 Trade-In Program

Who is eligible for this program?

Any U.S.-based company with qualifying SF6 analyzers to trade in.

Which analyzers qualify for trade-in?

We will accept any 3-in-1 SF6 gas analyzer (multi-analyzer measuring purity, humidity, and decomposition products).

Does my analyzer have to be in working order?

No. We accept 3-in-1 gas analyzers in any condition, from brand new to nonfunctioning.

Does WIKA accept gas analyzers from other manufacturers?

Yes. Your trade-in can be either an older GA model or a device from another company. As long as it’s a 3-in-1 gas analyzer, it qualifies for the GA11 Trade-In Program.

How many gas analyzers can I trade in at a time?

There is no limit to the number of analyzers that you can trade in for a new GA11 gas analyzer. Note that credits are not cumulative. In other words, one traded-in analyzer goes toward the purchase of one GA11.

How much credit will I receive for my old gas analyzer?

You can get up to $5,000 toward the purchase of a new GA11.

Does the GA11 Trade-In Program have an end date?

You have until August 31, 2027[1] , to order a new GA11 using your trade-in credit.

Does WIKA sell refurbished 3-in-1 gas analyzers?

WIKA USA does not offer refurbished second-hand gas analyzers for resale.