The model FA205 mounting kit is designed for the model F3831 shear beam as well as for models F3803 and F3833 bending beams. The model FA205 enables simple and easy installation of the shear or bending beams under platforms, silos or any type of vessel.
The mounting kit is designed to optimise force introduction into the shear or bending beam while, at the same time, enabling the greatest possible freedom of movement to compensate for temperature-related expansion, mechanical stresses and slight vibrations. For stronger vibrations, such as those caused by an agitateur, we offer special accessories, see „Accessories“.
The model FA205 mounting kit can be used very flexibly. All modules of a set of scales are identical and can be freely aligned in any direction. Lift-off protection and a horizontal stop are integrated. The model FA205 features a compact design with a low profile.
The model F3831 shear beam and the models F3803 and F3833 bending beams (not included in the scope of delivery) are easy to install in and remove from the installed mounting kit.