Solenoid valves are normally closed type Electro-magnetic shut off valves, which on receiving an Electric impulse, open to allow flow in the pipe-lines.
WSV valves are designed for oil, water, town gas, methane, butane, and propane. They can be used in connection with oil and gas burners, compressed air systems, low pressure hydraulic systems, liquid and irrigation systems. However, these valves are not suitable for refrigeration and air-conditioning applications.
Technical details
These Valves are available with coils of different AC voltages (as shown in table). The permissible deviations from ratedcoil voltage is 8W.