The model PG21DPB Bourdon tube pressure gauge is used in rail vehicles, buses and heavy goods vehicles with compressed-air brakes. The instrument is based on two independently operating Bourdon tube measuring systems and is therefore able to show the pressure from two measuring points on one display.
The stainless steel case and the measuring system from a special copper alloy are the basis for very good measuring properties. The instrument is designed to withstand at least one million load-cycles as well as offering good resistance to environmental influences.
On all models, the dials are illuminated, glare-free, by a special light guide. The illumination of the dial is possible, indirectly, via light slots in the case or, directly, via a filament bulb or LED with BA9s bulb fitting.
For the safety of the vehicle driver, the instrument is designed with a shatterproof window and a blow-out device at the case back.
The model PG21DPB is also available in customer-specific versions, e.g. with individual dial layout.