Each protection tube is an important component of a temperature measuring location. It is used to separate the process from the surrounding area, thus protecting the environment and operating personnel and keeping aggressive media, high pressures and flow rates away from the temperature sensor itself and thereby enabling the thermometer to be exchanged during operation.
Based on the almost unlimited areas of application, there are a large number of variants, such as protection tube designs or materials. The type of process connection and the basic manufacturing method are important design differentiation criteria.
The TW95 protection tube series is designed for use with multipoint thermometers from WIKA.
These protection tubes are intended for low and medium process-side loads, making them suitable for use in the chemical industry, process technology and equipment manufacturing.